(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Job conveyor standard type belt conveyor center drive

Job conveyor standard type belt conveyor center drive

Center drive structure basic type.
Conveyor length is in (1 cm) units.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
JBH[10,​15,​20,​25,​30,​35,​40,​50,​60][D,​H,​U]L[89-1200/1][F,​N][06,​08,​10,​11,​12,​13,​16,​17,​20,​22,​25,​33]L[09,​20]X-[G,​W]
JBH[10,​15,​20,​25,​30,​35,​40,​50,​60][D,​H,​U]R[89-1200/1][F,​N][06,​08,​10,​11,​12,​13,​16,​17,​20,​22,​25,​33]R[09,​20]X-[G,​W]
Part NumberMinimum order quantityVolume DiscountDays to ShipBelt Width W
(mm)
Machine Length (cm): Note) Here the unit is centimeter. Speed Control Method Power Supply Controller Mounting Direction Motor Output Speed Code Drive Part Mounting Direction Belt Color Drive Part Type
1 Piece(s) 17 Day(s) or more 95 ~ 59589 ~ 1200Constant Speed / Inverter SpeedAC100V (Single-Phase)Left Side90W (IP65 Waterproof Motor) / 200W (IP65 Waterproof Motor)6 ~ 33Left SideGreen / WhiteLower Attachment (Parallel Shaft) / Side Protrusion (Hollow Shaft) / Upper Attachment (Parallel Shaft)
1 Piece(s) 17 Day(s) or more 95 ~ 59589 ~ 1200Constant Speed / Inverter SpeedAC100V (Single-Phase)Right Side90W (IP65 Waterproof Motor) / 200W (IP65 Waterproof Motor)6 ~ 33Right SideGreen / WhiteLower Attachment (Parallel Shaft) / Side Protrusion (Hollow Shaft) / Upper Attachment (Parallel Shaft)

Loading...

  1. 1

Basic Information

Driving Type Center drive Max. Conveyance Speed(m/min) 34.1 Tail Roller Dia. D (Tail Transfer Part R)(mm) 34
Belt Material Polyurethane Reverse Switch Option No

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)