(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Motor Roller Conveyor Taper (R500) Type Diameter ø42.7 × Width 305-620 (WEC Type) (Part Numbers)

Motor Roller Conveyor Taper (R500) Type Diameter ø42.7 × Width 305-620 (WEC Type)

Click this image to zoom it.

Move the mouse over the image to zoom

[Features]
· Motor roller with a simple drive source incorporated into gravity conveyor <Motor rotor conveyor>.
· Adjusting the number of rollers allows free selection, so the possibilities of the conveyor line will expand.
· Curve radius R500 Taper type
· Conveyor length and roller width can be specified within the range of 305 to 690 mm

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

WEC[3,​4,​5,​6]75[2,​3,​4,​5]X90RA[6,​8,​12,​18,​26,​37]-[1,​2]

Part Number
WEC[3,​4,​5,​6]75[2,​3,​4,​5]X90RA[6,​8,​12,​18,​26,​37]-[1,​2]
Part NumberMinimum order quantityVolume DiscountDays to ShipRoller Width W
(mm)
Power Supply Curved angle Frame Thickness Motor Roller Pitch Speed symbol
1 Piece(s) 26 Day(s) or more 305 ~ 620Single-phase100V / Three-Phase 200 V90°t 2.31 Piece For Every 2 Pieces / 1 Piece for Every 3 Pieces / 1 Piece for Every 4 Pieces / 1 piece for every 5 pieces6 ~ 37

Loading...

  1. 1

Basic Information

Roller Material Steel Roller O.D. D(φ) 42.7 Roller Pitch P(mm) 75
Types Main body Application For transporting small items / Medium Load Frame Type Curves
Roller Type Taper Frame Material Steel Frame Surface Treatment Paint
Roller Surface Treatment No External Shape Height H(mm) 100 Drive Method Motor Drive with Built-in Roller
Speed Controller No Roller Strength(N/1 pc.) 294.2::637.4 Specifications Standard

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)