(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Motor Roller Conveyor High Torque Type Diameter ø57 x Width 305-790 (WSH Type)

Motor Roller Conveyor High Torque Type Diameter ø57 x Width 305-790 (WSH Type)

[Features]
· Motor roller with a simple drive source incorporated into gravity conveyor <Motor rotor conveyor>.
· Adjusting the number of rollers allows free selection, so the possibilities of the conveyor line will expand.
· Dedicated short-term intermittent operation type.
· Conveyor length can be specified within the range of 100 to 3,000 mm and roller width can be specified within the range of 305 to 790 mm.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

WSH[3,​4,​5,​6,​7,​8][75,​100][2,​3,​4,​5,​6]X[1000,​1500,​2000,​3000][A,​B][4,​8,​10,​15,​20,​30,​40]-2

Part Number
WSH[3,​4,​5,​6,​7,​8][75,​100][2,​3,​4,​5,​6]X[1000,​1500,​2000,​3000][A,​B][4,​8,​10,​15,​20,​30,​40]-2
Part NumberMinimum order quantityVolume DiscountDays to ShipRoller Width W
(mm)
Roller Pitch P
(mm)
Conveyer Length L
(mm)
Frame Thickness Motor Roller Pitch Speed symbol
1 Piece(s) 25 Day(s) or more 305 ~ 79075 ~ 1001000 ~ 3000t 2.3 / t 3.21 Piece For Every 2 Pieces / 1 Piece for Every 3 Pieces / 1 Piece for Every 4 Pieces / 1 piece for every 5 pieces / 1 Piece for Every 6 Pieces4 ~ 40

Loading...

  1. 1

Basic Information

Roller Material Steel Roller O.D. D(φ) 57 Roller Thickness t(mm) 1.6
Types Main body Application For transporting small items / Medium Load Frame Type Straight
Roller Type Straight Frame Material Steel Frame Surface Treatment Paint
Roller Surface Treatment No External Shape Height H(mm) 100 Drive Method Motor Drive with Built-in Roller
Power Supply Three-Phase 200 V Speed Controller No Roller Strength(N/1 pc.) 490.3::980.7
Specifications Standard

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)