(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Small Cell Cylinder With Valve CKV2 Series

Small Cell Cylinder With Valve CKV2 Series

Medium grooves in general cylinder, high corrosive resistance and long operating life. Caulking type cylinder CMK2 with compactly integrated high performance four way valve.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

CKV2-[00,​FA,​LB,​TA,​TB]-[20,​25,​32,​40]-[25,​50,​75,​100,​150,​200]-[1,​2,​3]

Part Number
CKV2-[00,​FA,​LB,​TA,​TB]-[20,​25,​32,​40]-[25,​50,​75,​100,​150,​200]-[1,​2,​3]
Part NumberMinimum order quantityVolume DiscountDays to ShipCylinder I.D: D
(Ø)
Stroke: L
(mm)
Type of Support Piping Screw Type
1 Piece(s) 26 Day(s) or more 20 ~ 4025 ~ 200Axial Foot Type (Both Sides) / Basic Type / Head side trunnion shape / Rod Side Flange Type / Rod Side Trunnion ShapeRc Screws

Loading...

  1. 1

Basic Information

Cylinder Operation Method Double Acting Rod Operation Method Single Rods Main Body Shape Standard
Additional Function Standard / With speed controller Environment, Applications Standard Operating Temperature(°C) -5::60
End Locking Not Provided Valves Presence Operating Pressure(MPa) 0.15::1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)