(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Space Saving Type Flat Cylinder Demi-Compact FCD Series (Part Numbers)

Space Saving Type Flat Cylinder Demi-Compact FCD Series

It is a rectangular space-saving cylinder that can be easily installed even in a narrow space by reducing the axial dimension of the cylinder by 50%. The inner diameter is oval and comes with a detent function.
[Features]
·Space saving: Reduces the size in the width direction by 50%. It is a space-saving type that works in a narrow space.
·Easy to install even in an enclosed place: It can be pulled out in one direction without bending the tube according to the installation space. Therefore, it can be installed comfortably even in an enclosed place.
·2-color display type non-contact switch can be installed: A 2-color display type non-contact switch that instantly displays the ideal mounting position with a green LED can be installed.
·Can be mounted from all sides: A mounting hole is provided in the cover, and it is designed so that it can be mounted from all sides according to the space and application.
·Unnecessary detent mechanism: Since it has a detent function due to its structure, there is no need to install a separate detent mechanism. The allowable torque is also high.
·Simple design: The shape is simple and it matches perfectly with any device.

(i)Caution

  • The product images are representative only. Specifications may differ for each part number, including shape and color.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

FCD-50-5-N

Part Number
FCD-50-5-N
Part NumberMinimum order quantityVolume DiscountDays to ShipRod Operation Method Cylinder I.D: D
(Ø)
Stroke: L
(mm)
Additional Function Environment, Applications Operating Pressure
(MPa)
Rod Tip Specification With or Without Switch Cushion Option Piston rod material Type of piping thread Piping Screw Type
1 Piece(s) 14 Day(s) or more Single Rods505With rod detent functionStandard0.07~0.7ThreadedNoneNoneStandard product (No options)SteelRc thread-

Loading...

  1. 1

Basic Information

Cylinder Operation Method Double Acting Main Body Shape Block shape Operating Temperature(°C) -10::60
End Locking No (Standard) Valves No

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)