(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

[Inventory Items] Cylinder With Multifunction Guide STG Series (Part Numbers)

[Inventory Items] Cylinder With Multifunction Guide STG Series

Weight reduction and resource saving have been achieved. In addition, the guide rod bearing has been improved, and the metal bearing material and bearing structure have been changed to achieve high lateral load resistance and stable operation.
[Features]
・ Metal bearing material and bearing structure have been modified to achieve high lateral load resistance and stable operation.
・ Hex key is used to attach the piston rod. No special tools required for maintenance.
・ The aluminum body shape of the cylinder body has been reviewed to achieve weight reduction and resource saving.
・ Easy piping processing and improved visibility of the cylinder switch.
[Applications]
・ Ideal for applications that require lateral load resistance.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
STG-B-16-75
STG-B-16-75
STG-BC-16-75
Part NumberMinimum order quantityVolume DiscountDays to ShipCylinder Operation Method Rod Operation Method Main Body Shape Cylinder I.D: D
(Ø)
Stroke: L
(mm)
Additional Function Environment, Applications Operating Temperature
(°C)
End Locking Valves Operating Pressure
(MPa)
Cushion Bearing Type Specifications Cushion Option
1 Piece(s) 21 Day(s) or more Double ActingSingle Rods[With Guide] Guided1675High rigidity / high precision guide / With rod detent functionStandard-10~60[Not Provided] No (Standard)No0.15 (Tube I.D. φ12~25) 0.1(φ32~100)~1.0-Rolling BearingStandardNoWith option
1 Piece(s) 12 Day(s) or more Double ActingSingle Rods[With Guide] With Guide1675High rigidity / high precision guide / With rod detent functionStandard-10~60[Not Provided] No (Standard)No0.15~1.0-Rolling BearingStandardRubber cushionStandard product (No options)
1 Piece(s) 12 Day(s) or more Double ActingSingle Rods[With Guide] Guided1675High rigidity / high precision guide / With rod detent functionStandard-10~60[Not Provided] No (Standard)No0.15 (Tube I.D. φ16~25) 0.1 (φ32~63)~1.0-Rolling BearingStandardAir CushionWith option