(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
This translation is a Google translation Terjemahan ini adalah terjemahan Google
Provides multi functional support for small movements and in addition to the directly installed side mount, 3 types of mounting provide appropriate response for various mounting requirements.
Part Number
Configured Part Number is shown.
BDADLS16X30-CS11TA2
External appearance
NO. | Name | Materials | |
---|---|---|---|
Standard specifications | Non-ion specification | ||
(1) | Main Body | Aluminum (anodizing) | ← |
(2) | Rod cover | PBT resin | Aluminum (Black anodizing) |
(3) | Head cover | PBT resin | Aluminum (Black anodizing) |
(4) | Rod push | Oil-impregnated copper alloy | Stainless steel |
(5) | Piston rod | Stainless steel | ← |
(6) | Piston | Brass | Aluminum |
(7) | Piston packing | Synthetic rubber (NBR) | ← |
(8) | Rod end nut | Hard copper (Electric nickel plating) | ← |
(9) | Packing case | Brass | Stainless steel |
(10) | Cap | Polyacetal | ← |
(11) | Rod packing | Synthetic rubber (NBR) | ← |
(12) | O-ring | Synthetic rubber (NBR) | ← |
(13) | Bumper | Synthetic rubber (NBR) | ← |
(14) | Spring | Hard copper (Zinc plating) | ← |
(15) | Spring holder | Brass | Aluminum |
(16) | Color | Brass | Aluminum |
(17) | Filter | Foam metal | ← |
(18) | Support | Brass | Aluminum |
(19) | Magnet | ⌀6: Sintered alloy magnet ⌀10·⌀16: Resin magnet | ← |
Side mount that supports small movements with multi-function and can be directly mounted
In addition to the side mounts that can be mounted directly, 3 types of mounting brackets accurately support various mounting situations.
Moreover, regardless of the mounting type, the design allows the parallelism and perpendicularity between the axis of the piston rod and the mounting surface to be obtained with high accuracy.
The combination of the square & compact body and the mounting bracket further expands the degree of freedom in device design.
Not only the expansion of the series, but also the reliability and practicality.
This product was developed through rigorous testing to meet the customers' needs by combining the design expertise and production technology that the manufacturer has cultivated since its founding.
Part Number |
---|
BDADLS16X30-CS11TA2 |
Part Number | Minimum order quantity | Volume Discount | Days to Ship | Cylinder Operation Method | Rod Operation Method | Cylinder I.D: D (Ø) | Stroke: L (mm) | Additional Function | Environment, Applications | Operating Temperature (°C) | Sensor specifications | Mounting Type | Sensor Switches | Lead Wire Length | Number of sensor switches | Cylinder Specifications | Vacuum Pad Type | Pad Rubber Material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 Piece(s) | 14 Day(s) or more | Double Acting | Double rod | 16 | 30 | With rod detent function | Standard | 0 to 60 | - | Side Mount | CS11T | 1m | 2 | Sensor Cylinder | No | No |
Loading...
Main Body Shape | Block shape | End Locking | No | Valves | No |
---|---|---|---|---|---|
Max. Operating Pressure(MPa) | 0.7 |
Please check the type/dimensions/specifications of the part BDADLS16X30-CS11TA2 in the Compact Multi-Mount Cylinder, BDA/BSA/BTA/BDAV Series series.
Part Number |
---|
BDA10X10-3B |
BDA10X15 |
BDA10X15-1A |
BDADLS16X30-CS11TB1 |
BDADLS16X30-CS11TB2 |
BDADLS16X30-ZC130A2 |
Part Number | Minimum order quantity | Volume Discount | Days to Ship | Cylinder Operation Method | Rod Operation Method | Cylinder I.D: D (Ø) | Stroke: L (mm) | Additional Function | Environment, Applications | Operating Temperature (°C) | Sensor specifications | Mounting Type | Sensor Switches | Lead Wire Length | Number of sensor switches | Cylinder Specifications | Vacuum Pad Type | Pad Rubber Material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 Piece(s) | 14 Day(s) or more | Double Acting | Single Rods | 10 | 10 | Standard | Standard | 0 to 60 | - | Flange B mount | None | None | None | Standard Cylinder | No | No | ||
1 Piece(s) | 12 Day(s) or more | Double Acting | Single Rods | 10 | 15 | Standard | Standard | 0~60 | No | Side Mount | - | - | - | - | - | - | ||
1 Piece(s) | 14 Day(s) or more | Double Acting | Single Rods | 10 | 15 | Standard | Standard | 0 to 60 | - | Foot A Mount | None | None | None | Standard Cylinder | No | No | ||
1 Piece(s) | 14 Day(s) or more | Double Acting | Double rod | 16 | 30 | With rod detent function | Standard | 0 to 60 | - | Side Mount | CS11T | 3m | 1 | Sensor Cylinder | No | No | ||
1 Piece(s) | 14 Day(s) or more | Double Acting | Double rod | 16 | 30 | With rod detent function | Standard | 0 to 60 | - | Side Mount | CS11T | 3m | 2 | Sensor Cylinder | No | No | ||
1 Piece(s) | 14 Day(s) or more | Double Acting | Double rod | 16 | 30 | With rod detent function | Standard | 0 to 60 | - | Side Mount | ZC130 | 1m | 2 | Sensor Cylinder | No | No |
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Kebijakan Privacy
Thank you for your cooperation.Terima kasih atas kerjasama anda.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Silahkan pergunakan Forms Permintaan.
Kebijakan Privacy