(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
This translation is a Google translation Terjemahan ini adalah terjemahan Google
Pneumatic solenoid valve with a lineup of low current type that achieves power consumption of 0.5 W and large flow rate type with high speed response.
[Features]
·Positive pressure / normally open (NO) specifications are also available, making it possible to make the one of the best choice for various control needs
·There is also a vacuum specification
·It is now possible to select the one of the best control system for machines and equipment on the production line
[Application]
・ Compatible with pneumatic equipment and production lines in all industries
Part Number
Configured Part Number is shown.
GA010LE1-2-25-PL DC24V
Dimensional drawing A
Dimensional drawing B
Dimensional drawing C
Item | Basic Form | |||||||
---|---|---|---|---|---|---|---|---|
Direct piping / F-shaped manifold | A type manifold | |||||||
G010E1 (Standard) | G010LE1 (Low current) | G010HE1 (Large flow rate) | GA010E1 (Standard) | GA010LE1 (Low current) | GA010HE1 (Large flow rate) | |||
Operating fluid | Air | |||||||
Operating method | Linear Motion Type | |||||||
Flow rate characteristics | Sonic conductance C dm^3 / (s*bar)^*1 | 1 (P) ⇒2 (A) | 0.04 | 0.02 | 0.09 | 0.04 | 0.02 | 0.09 |
2 (A) ⇒3 (R) | 0.06 | 0.04 | 0.12 | 0.06 | 0.04 | 0.12 | ||
Effective cross-sectional area [Cv value]^*2 mm^2 | 1 (P) ⇒2 (A) | 0.2 [0.011] | 0.1 [0.006] | 0.45 [0.025] | 0.2 [0.011] | 0.1 [0.006] | 0.45 [0.025] | |
2 (A) ⇒3 (R) | 0.3 [0.017] | 0.2 [0.011] | 0.6 [0.033] | 0.3 [0.017] | 0.2 [0.011] | 0.6 [0.033] | ||
Piping connection diameter^*3 | M3 × 0.5 | M5 × 0.8 | ||||||
Lubrication | Not required | |||||||
Operating Pressure Range MPa | 0 to 0.7 | |||||||
Proof pressure (MPa) | 1.05 | |||||||
Response time^*4 ON / OFF ms | 4/8 | 5/10 | 3/6 | 4/8 | 5/10 | 3/6 | ||
Maximum operating frequency Hz | 5 | |||||||
Operating temperature range (atmosphere and operating fluid)°C^*5 | +5 to +50 | |||||||
Impact resistance m/s^2 | 1,373.0 (Axial direction 196.2) | |||||||
Rated voltage^*6 | (5 V DC, 6 V DC) 12 V DC, 24 V DC 100 V AC, (200 V AC) | (5 V DC, 6 V DC) 12 V DC, 24 V DC | (12 V DC) 24 V DC | (5 V DC, 6 V DC) 12 V DC, 24 V DC 100 V AC, (200 V AC) | (5 V DC, 6 V DC) 12 V DC, 24 V DC | (12 V DC) 24 V DC | ||
Mounting Direction | Free |
Item | Basic Form | |||||||
---|---|---|---|---|---|---|---|---|
Direct piping / F-shaped manifold | A type manifold | |||||||
G010E1-11 (Standard) | G010LE1-11 (Low current) | G010HE1-11 (Large flow rate) | GA010E1-11 (Standard) | GA010LE1-11 (Low current) | GA010HE1-11 (Large flow rate) | |||
Operating fluid | Air | |||||||
Operating method | Linear Motion Type | |||||||
Flow rate characteristics | Sonic conductance C dm^3 / (s*bar)^*1 | 2 (A) ⇒1 (P) | 0.06 | 0.03 | 0.11 | 0.06 | 0.03 | 0.11 |
3 (R) ⇒2 (A) | 0.04 | 0.02 | 0.09 | 0.04 | 0.02 | 0.09 | ||
Effective cross-sectional area [Cv value]^*2 mm^2 | 2 (A) ⇒1 (P) | 0.3 [0.017] | 0.15 [0.008] | 0.55 [0.031] | 0.3 [0.017] | 0.15 [0.008] | 0.55 [0.031] | |
3 (R) ⇒2 (A) | 0.2 [0.011] | 0.1 [0.006] | 0.45 [0.025] | 0.2 [0.011] | 0.1 [0.006] | 0.45 [0.025] | ||
Piping connection diameter^*3 | M3 × 0.5 | M5 × 0.8 | ||||||
Lubrication | Not required | |||||||
Operating Pressure Range MPa | 0 to 0.7 | 0 to 0.5 | 0 to 0.7 | 0 to 0.5 | ||||
Proof pressure (MPa) | 1.05 | |||||||
Response time^*4 ON / OFF ms | 4/8 | 5/10 | 3/6 | 4/8 | 5/10 | 3/6 | ||
Maximum operating frequency Hz | 5 | |||||||
Operating temperature range (atmosphere and operating fluid)°C^*5 | +5 to +50 | |||||||
Impact resistance m/s^2 | 1,373.0 (Axial direction 196.2) | |||||||
Rated voltage^*6 | (5 V DC, 6 V DC) 12 V DC, 24 V DC 100 V AC, (200 V AC) | (5 V DC, 6 V DC) 12 V DC, 24 V DC | (12 V DC) 24 V DC | (5 V DC, 6 V DC) 12 V DC, 24 V DC 100 V AC, (200 V AC) | (5 V DC, 6 V DC) 12 V DC, 24 V DC | (12 V DC) 24 V DC | ||
Mounting Direction | Free | |||||||
Air supply port | 3 (R) port |
*1: The value of sonic conductance is a calculated value, not an actual measurement value.*4: Value at air pressure 0.5 MPa. A maximum of 5 ms is added to the AC response time depending on the timing of the switching phase.
*5: Take measures to dissipate heat so that the ambient temperature (or the temperature inside the enclosure when using a control enclosure) is always within the specified temperature range.
It is a product with combining design know-how and production technology cultivated since the manufacturer founding to meet customer needs, and it is developed after undergoing strict inspection.
Part Number |
---|
GA010LE1-2-25-PL DC24V |
Part Number | Minimum order quantity | Volume Discount | Days to Ship | Application | Number of Ports | Mounting Orientation | Specifications | Switching Type | Voltage | Plumbing Thread Nominal | Plumbing | CV Value | Pressure Rating (MPa) | Other specifications | Wiring Type | Lead Length (mm) | Made-to-Order Specifications | Mounting Base | Sub-base |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 Piece(s) | 15 Day(s) or more | Single Item Operating | 2-port valve | Direct | Oil-Free / Low-Current | 2-position Normally Closed | DC24V | M5 | Subbase Plumbing | 0.011 | 0 to 0.7 | Low-Current Type | L connector with LED indicator | 300 | N/A | No mounting base | With sub-bass |
Loading...
Type | Electromagnetic Valve | Number of Solenoids | Single | Status at Power Off | Self-reset(spring return) |
---|---|---|---|---|---|
Pipe Port Type | M | Driving Type | Linear Motion Type Poppet | Seal Type | Soft seal |
Switching Type, Dual 3-Port Valve | Lock | TUV Certification Format | No authentication |
Please check the type/dimensions/specifications of the part GA010LE1-2-25-PL DC24V in the Control Unit Compact Solenoid Valve G010 Series series.
Part Number |
---|
G010E1-11-21-PL DC24V |
G010E1-11-PL DC24V |
G010E1-2 DC24V |
GA010LE1-2-PS DC24V |
GA010LE1-25 DC24V |
GA010LE1-25-PL DC24V |
Part Number | Minimum order quantity | Volume Discount | Days to Ship | Application | Number of Ports | Mounting Orientation | Specifications | Switching Type | Voltage | Plumbing Thread Nominal | Plumbing | CV Value | Pressure Rating (MPa) | Other specifications | Wiring Type | Lead Length (mm) | Made-to-Order Specifications | Mounting Base | Sub-base |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 Piece(s) | 15 Day(s) or more | Single Item Operating | 3-port valve | Direct | Oil-Free | 2-position Normally Open | DC24V | M3 | Direct piping | 0.011 | 0 to 0.7 | Standard type | L connector with LED indicator | 300 | N/A | With Mounting Base | No sub-bass | ||
1 Piece(s) | 15 Day(s) or more | Unit for manifold mounted | 3-port valve | Manifold base | Oil-Free | 2-position Normally Open | DC24V | M3 | Direct piping | 0.011 | 0 to 0.7 | Standard type | L connector with LED indicator | 300 | N/A | No mounting base | No sub-bass | ||
1 Piece(s) | 15 Day(s) or more | Unit for manifold mounted | 2-port valve | Manifold base | Oil-Free | 2-position Normally Closed | DC24V | M3 | Direct piping | 0.017 | 0 to 0.7 | Standard type | Grommet type with LED indicator | 300 | N/A | No mounting base | No sub-bass | ||
1 Piece(s) | 15 Day(s) or more | Unit for manifold mounted | 2-port valve | Manifold base | Oil-Free / Low-Current | 2-position Normally Closed | DC24V | M5 | Subbase Plumbing | 0.011 | 0 to 0.7 | Low-Current Type | Straight connector with LED indicator | 300 | N/A | No mounting base | No sub-bass | ||
1 Piece(s) | 16 Day(s) or more | Single Item Operating | 3-port valve | Direct | Oil-Free / Low-Current | 2-position Normally Closed | DC24V | M5 | Subbase Plumbing | 0.011 | 0 to 0.7 | Low-Current Type | Grommet type with LED indicator | 300 | N/A | No mounting base | With sub-bass | ||
1 Piece(s) | 15 Day(s) or more | Single Item Operating | 3-port valve | Direct | Oil-Free / Low-Current | 2-position Normally Closed | DC24V | M5 | Subbase Plumbing | 0.011 | 0 to 0.7 | Low-Current Type | L connector with LED indicator | 300 | N/A | No mounting base | With sub-bass |
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Kebijakan Privacy
Thank you for your cooperation.Terima kasih atas kerjasama anda.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Silahkan pergunakan Forms Permintaan.
Kebijakan Privacy