(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

SUS-HR Type Fixed Wheel Plate Type (Part Numbers)

SUS-HR Type Fixed Wheel Plate Type

An all-stainless steel caster with excellent corrosion resistance and water resistance. Thanks to its low floor type heavy load specifications, it is suitable for use with large machinery.

[Features]
· A low floor type caster for heavy loads used widely for heavy objects such as large machinery and devices.
· Since the hardware is all stainless steel, it is suitable for use near water

PDF

Part Number

Configured Part Number is shown.

SUS-HR-65PB

Part Number
SUS-HR-65PB
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Load Category Wheel Bearings
1 Piece(s) 18 Day(s) or more 1092140.01~220.00200PhenolGasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance9147111706538Heavy LoadPresence

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Properties Low Floor Heavy Load Stopper (Detail) No
Fitting Material Stainless Steel Mounting Hole Type Round hole Application Commercial Facilities Display / OA equipment, information and communication equipment

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)