(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Slide Pack Type FBW50110XR (Part Numbers)

Slide Pack Type FBW50110XR

[Features]
· This FBW-XR shape slide pack is made with a precision pressing process applied to a ball case. The slider with embedded ball is a direct acting system with unlimited linear motion.
· Use in combination with a slide rail for lightweight and compact system that provides nimble linear motion.
· Optimal for a variety of light load slide parts used in equipment such as photocopiers, tool cabinets, various electronic device cabinets, vending machines, manufacturing machinery slide covers, cash registers, and curtain walls.
· Austenitic stainless steel is used for parts such as the rails, mounting plates, and stoppers, providing high level corrosion resistance.
· The FBW3590XR 50110XR rail wall thickness has been increased, thereby improving rigidity compared with conventional products.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

2FBW50110XRUU+900L

Part Number
2FBW50110XRUU+900L
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSRail Length Lo (Range Selectable)
(mm)
Stroke Length (with Slider 1 pc.) (Range Selectable)
(mm)
Types Number of Sliders
(piece)
Seal Rail Length Lo
(mm)
Stroke length (with one slider)
(mm)
Metal Dust-proof Cover Allowable Static Load Pa
(N)
Allowable Static Load Pb
(N)
Allowable Static Load Pc
(N)
Attached Component Series
1 Piece(s) 25 Day(s) or more 10800.1~900700.1~800Set2Presence900764No1960500390-

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 2FBW50110XRUU+900L in the Slide Pack Type FBW50110XR series.

Products like this...

Part Number
2FBW50110XR+300L
2FBW50110XR+450L
2FBW50110XR+500L
3FBW50110XR+1000L
3FBW50110XR+1200L
3FBW50110XR+1500L
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSRail Length Lo (Range Selectable)
(mm)
Stroke Length (with Slider 1 pc.) (Range Selectable)
(mm)
Types Number of Sliders
(piece)
Seal Rail Length Lo
(mm)
Stroke length (with one slider)
(mm)
Metal Dust-proof Cover Allowable Static Load Pa
(N)
Allowable Static Load Pb
(N)
Allowable Static Load Pc
(N)
Attached Component Series
1 Piece(s) 25 Day(s) or more 10~300100.1~200Set2No300170No1960500390-
1 Piece(s) 47 Day(s) or more 10400.1~500300.1~400Set2No450320No1960500390-
1 Piece(s) 47 Day(s) or more 10400.1~500300.1~400Set2No500370No1960500390-
1 Piece(s) 25 Day(s) or more 10900.1~1000800.1~900Set3No1000870No1960500390-
1 Piece(s) 25 Day(s) or more 101000.1~1000.1~Set3No12001070No1960500390-
1 Piece(s) 25 Day(s) or more 101000.1~1000.1~Set3No15001370No1960500390-

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)