(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

General Type, Knock Cylinder, NDA/NSA Series (Part Numbers)

General Type, Knock Cylinder, NDA/NSA Series

The total length is shortened as much as possible. The compact, lightweight knock cylinder demonstrates space-saving effectiveness in various mounting configurations.

(i)Caution

  • The product images are representative only. Please refer to the catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

NDA6X20-8

Product Specifications

Display symbol of double acting type

Display symbol of double acting type

Display symbol of single acting push type

Display symbol of single acting push type

Internal structure and name of each part of double acting type

Name of each part of double acting type (Standard cylinder)

Standard Cylinder

Name of each part of double acting type (Sensor cylinder)

Sensor Cylinder

No.NameMaterials
Standard specificationsNon-ion specification
(1)Main BodyAluminum (anodizing)
(2)Rod bushingOil-impregnated copper alloyStainless steel
(3)Piston rodStainless steel
(4)PistonBrassAluminum
(5)Head coverAluminum (anodizing)
(6)Retaining RingHard steel (Nickel plating)
(7)BumperSynthetic rubber (NBR)
(8)Magnet⌀6: Sintered alloy magnet
⌀10·⌀16: Resin magnet
(9)SupportBrassAluminum
(10)Mount nutHard steel (Nickel plating)
(11)Rod end nutHard steel (Nickel plating)
(12)Piston packingSynthetic rubber (NBR)
(13)Rod packing
(14)O-ring

*: ø6 (6 mm diameter) main body cannot be disassembled

Internal structure and name of each part of single acting push type

Name of each part of single acting push type
 NameMaterials
Standard specificationsNon-ion specification
(1)Cylinder tubeBrass (Electric nickel plating)Special steel
(2)Piston / piston rodStainless steel
(3)Rod bushingPhosphor BronzeStainless steel
(4)SpringHard steel (Zinc plating)
(5)Piston packingSynthetic rubber (NBR)
(6)Mount nutBrass (Electric nickel plating)Special steel
(7)Rod end nutHard steel (Electric nickel plating)
(8)GasketSynthetic rubber (NBR)

* Gasket is for insert mount only

Behind the scenes

 

This product was developed through rigorous testing to meet the customers' needs by combining the design expertise and production technology that the manufacturer has cultivated since its founding.

Part Number
NDA6X20-8
Part NumberMinimum order quantityVolume DiscountDays to ShipCylinder Operation Method Main Body Shape Cylinder I.D: D
(Ø)
Stroke: L
(mm)
Operating Temperature
(°C)
Sensor specifications Mounting Type Rod Tip Specification Piston Rod Specifications Sensor Switches Lead Wire Length Number of sensor switches Cylinder Specifications
1 Piece(s) 14 Day(s) or more Double Acting[Standard] Standard6200 to 60-Eye typeNo knuckleMale threadNoneNoneNoneStandard Cylinder

Loading...

  1. 1
 

Basic Information

Rod Operation Method Single Rods Additional Function Standard Environment, Applications Standard
End Locking No Valves No Max. Operating Pressure(MPa) 0.7

Please check the type/dimensions/specifications of the part NDA6X20-8 in the General Type, Knock Cylinder, NDA/NSA Series series.

Products like this...

Part Number
NDA10X10-8
NDA10X10-8-8E
NDA10X10-8-8E-Y
NDA6X20-8-8E
NDA6X20-N
NDA6X20-N-3
Part NumberMinimum order quantityVolume DiscountDays to ShipCylinder Operation Method Main Body Shape Cylinder I.D: D
(Ø)
Stroke: L
(mm)
Operating Temperature
(°C)
Sensor specifications Mounting Type Rod Tip Specification Piston Rod Specifications Sensor Switches Lead Wire Length Number of sensor switches Cylinder Specifications
1 Piece(s) 14 Day(s) or more Double Acting[Standard] Standard10100 to 60-Eye typeNo knuckleMale threadNoneNoneNoneStandard Cylinder
1 Piece(s) 14 Day(s) or more Double Acting[Standard] Standard10100 to 60-Pivot mounting type (with support bracket, pin, retaining ring)No knuckleMale threadNoneNoneNoneStandard Cylinder
1 Piece(s) 14 Day(s) or more Double Acting[Standard] Standard10100 to 60-Pivot mounting type (with support bracket, pin, retaining ring)With Y type knuckle (with pin metal fittings)Male threadNoneNoneNoneStandard Cylinder
1 Piece(s) 14 Day(s) or more Double Acting[Standard] Standard6200 to 60-Pivot mounting type (with support bracket, pin, retaining ring)No knuckleMale threadNoneNoneNoneStandard Cylinder
1 Piece(s) 15 Day(s) or more Double Acting[Standard] Standard6200 to 60-Basic typeNo knuckleNon-threadedNoneNoneNoneStandard Cylinder
1 Piece(s) 15 Day(s) or more Double Acting[Standard] Standard6200 to 60-Flange typeNo knuckleNon-threadedNoneNoneNoneStandard Cylinder

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)