(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
This translation is a Google translation Terjemahan ini adalah terjemahan Google
An original non-rotating cylinder that integrates 2 cylinders compactly.
[Features]
·Square style, compact design that does not require a guide, and direct mount make it effective for downsizing mechanical devices
·Non-rotating accuracy is ±0.45° and thrust is twice that of conventional cylinders
·Significantly reduces the design cost of non-rotating devices, the number of parts, etc.
[Applications]
・ Compatible with pneumatic equipment and production lines in all industries
Japanese Only
Part Number
Configured Part Number is shown.
A: 49, B: 10, C: 39, D: 13 mm
Items | Cylinder diameter mm |
---|---|
6 | |
Operation type | Double acting type |
Fluid | Air |
Mounting Type | Side Mount |
Operating Pressure Range: MPa | 0.2 to 0.7 |
Guaranteed Proof Pressure: MPa | 1.03 |
Operating temperature range °C | 0 to +60 |
Operating speed range mm/s | 100 to 500 |
Cushion | No |
Lubrication | Not required |
Non-rotating accuracy | ±0.45° |
Stroke adjustment range mm | -5 to 0 (To the specification stroke) |
Piping connection port diameter | M5 × 0.8 |
Diameter | Standard stroke | Can be manufactured Maximum stroke | Pull side stroke Adjustment range |
---|---|---|---|
6 | 10, 20, 30, 40, 50 | 70 | -5 to 0 |
This product was developed through rigorous testing to meet the customers' needs by combining the design expertise and production technology that the manufacturer has cultivated since its founding.
Part Number | Minimum order quantity | Volume Discount | Days to Ship | Stroke: L (mm) | Sensor Switches | Lead Wire Length | Number of sensor switches |
---|---|---|---|---|---|---|---|
1 Piece(s) | 16 Day(s) or more | 10 | None | None | None | ||
1 Piece(s) | 14 Day(s) or more | 10 | CS5T | 1m | 1 pc. included | ||
1 Piece(s) | 14 Day(s) or more | 10 | CS5T | 1m | 2 pcs. included | ||
1 Piece(s) | 14 Day(s) or more | 10 | CS5T | 3m | 1 pc. included | ||
1 Piece(s) | 14 Day(s) or more | 10 | CS5T | 3m | 2 pcs. included | ||
1 Piece(s) | 14 Day(s) or more | 10 | CS11T | 1m | 1 pc. included | ||
1 Piece(s) | 14 Day(s) or more | 10 | CS11T | 1m | 2 pcs. included | ||
1 Piece(s) | 14 Day(s) or more | 10 | CS11T | 3m | 1 pc. included | ||
1 Piece(s) | 14 Day(s) or more | 10 | CS11T | 3m | 2 pcs. included | ||
1 Piece(s) | 14 Day(s) or more | 10 | ZC130 | 1m | 1 pc. included | ||
1 Piece(s) | 14 Day(s) or more | 10 | ZC130 | 1m | 2 pcs. included | ||
1 Piece(s) | 14 Day(s) or more | 10 | ZC130 | 3m | 1 pc. included | ||
1 Piece(s) | 14 Day(s) or more | 10 | ZC130 | 3m | 2 pcs. included | ||
1 Piece(s) | 14 Day(s) or more | 10 | ZC153 | 1m | 1 pc. included | ||
1 Piece(s) | 14 Day(s) or more | 10 | ZC153 | 1m | 2 pcs. included | ||
1 Piece(s) | 14 Day(s) or more | 10 | ZC153 | 3m | 1 pc. included | ||
1 Piece(s) | 14 Day(s) or more | 10 | ZC153 | 3m | 2 pcs. included | ||
1 Piece(s) | 16 Day(s) or more | 20 | None | None | None | ||
1 Piece(s) | 14 Day(s) or more | 20 | CS5T | 1m | 1 pc. included | ||
1 Piece(s) | 14 Day(s) or more | 20 | CS5T | 1m | 2 pcs. included | ||
1 Piece(s) | 14 Day(s) or more | 20 | CS11T | 1m | 1 pc. included | ||
1 Piece(s) | 14 Day(s) or more | 20 | CS11T | 1m | 2 pcs. included | ||
1 Piece(s) | 14 Day(s) or more | 20 | CS11T | 3m | 1 pc. included | ||
1 Piece(s) | 14 Day(s) or more | 20 | CS11T | 3m | 2 pcs. included | ||
1 Piece(s) | 14 Day(s) or more | 20 | ZC130 | 1m | 1 pc. included | ||
1 Piece(s) | 14 Day(s) or more | 20 | ZC130 | 1m | 2 pcs. included | ||
1 Piece(s) | 14 Day(s) or more | 20 | ZC130 | 3m | 1 pc. included | ||
1 Piece(s) | 14 Day(s) or more | 20 | ZC130 | 3m | 2 pcs. included | ||
1 Piece(s) | 14 Day(s) or more | 20 | ZC153 | 1m | 1 pc. included | ||
1 Piece(s) | 14 Day(s) or more | 20 | ZC153 | 1m | 2 pcs. included | ||
1 Piece(s) | 14 Day(s) or more | 20 | ZC153 | 3m | 1 pc. included | ||
1 Piece(s) | 14 Day(s) or more | 20 | ZC153 | 3m | 2 pcs. included | ||
1 Piece(s) | 14 Day(s) or more | 30 | None | None | None | ||
1 Piece(s) | 14 Day(s) or more | 30 | CS5T | 1m | 1 pc. included | ||
1 Piece(s) | 14 Day(s) or more | 30 | CS5T | 1m | 2 pcs. included | ||
1 Piece(s) | 14 Day(s) or more | 30 | CS11T | 1m | 1 pc. included | ||
1 Piece(s) | 14 Day(s) or more | 30 | CS11T | 1m | 2 pcs. included | ||
1 Piece(s) | 14 Day(s) or more | 30 | CS11T | 3m | 1 pc. included | ||
1 Piece(s) | 14 Day(s) or more | 30 | CS11T | 3m | 2 pcs. included | ||
1 Piece(s) | 14 Day(s) or more | 30 | ZC130 | 1m | 1 pc. included | ||
1 Piece(s) | 14 Day(s) or more | 30 | ZC130 | 1m | 2 pcs. included | ||
1 Piece(s) | 14 Day(s) or more | 30 | ZC130 | 3m | 1 pc. included | ||
1 Piece(s) | 14 Day(s) or more | 30 | ZC130 | 3m | 2 pcs. included | ||
1 Piece(s) | 14 Day(s) or more | 30 | ZC153 | 1m | 1 pc. included | ||
1 Piece(s) | 14 Day(s) or more | 30 | ZC153 | 1m | 2 pcs. included | ||
1 Piece(s) | 14 Day(s) or more | 30 | ZC153 | 3m | 1 pc. included | ||
1 Piece(s) | 14 Day(s) or more | 30 | ZC153 | 3m | 2 pcs. included | ||
1 Piece(s) | 14 Day(s) or more | - | None | None | None | ||
1 Piece(s) | 14 Day(s) or more | - | CS5T | 1m | 1 pc. included | ||
1 Piece(s) | 14 Day(s) or more | - | CS5T | 1m | 2 pcs. included | ||
1 Piece(s) | 14 Day(s) or more | - | CS11T | 1m | 1 pc. included | ||
1 Piece(s) | 14 Day(s) or more | - | CS11T | 1m | 2 pcs. included | ||
1 Piece(s) | 14 Day(s) or more | - | CS11T | 3m | 1 pc. included | ||
1 Piece(s) | 14 Day(s) or more | - | CS11T | 3m | 2 pcs. included | ||
1 Piece(s) | 14 Day(s) or more | - | ZC130 | 1m | 1 pc. included | ||
1 Piece(s) | 14 Day(s) or more | - | ZC130 | 1m | 2 pcs. included | ||
1 Piece(s) | 14 Day(s) or more | - | ZC130 | 3m | 1 pc. included | ||
1 Piece(s) | 14 Day(s) or more | - | ZC130 | 3m | 2 pcs. included | ||
1 Piece(s) | 14 Day(s) or more | - | ZC153 | 1m | 1 pc. included | ||
1 Piece(s) | 14 Day(s) or more | - | ZC153 | 1m | 2 pcs. included |
Loading...
Cylinder Operation Method | Double Acting | Rod Operation Method | Single Rods | Main Body Shape | Guided |
---|---|---|---|---|---|
Cylinder I.D: D(Ø) | 6 | Additional Function | High rigidity / high precision high class guide | Environment, Applications | Standard |
Operating Temperature(°C) | 0 to 60 | End Locking | No | Valves | No |
Stroke adjustment | Available | Max. Operating Pressure(MPa) | 0.7 |
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Kebijakan Privacy
Thank you for your cooperation.Terima kasih atas kerjasama anda.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Silahkan pergunakan Forms Permintaan.
Kebijakan Privacy