(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Indexing Plungers, PXY (Part Numbers)

Indexing Plungers, PXY

The pin can be locked in its retracted position by pulling and rotating the knob 90 degrees. To unlock, pull the knob slightly and rotate it by 90 degrees. The built-in spring returns the pin to its origin.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

PXY-8-A

 
Part Number
PXY-8-A
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSO.D.
(mm)
Tip outer diameter
(Ø)
Stroke
(mm)
Body Material Length
(mm)
Pin Material All Stainless Surface Treatment of Pin Tip Heat Treatment Main Body Surface Treatment Lock Nut Knob Material
1 Piece(s) 16 Day(s) or more -1687Steel75.5SteelNot CompliantNoHardeningBlack Oxide CoatingNoNylon 6 (Mat Black)

Loading...

  1. 1

Basic Information

Type Compact / Standard Locking Mechanism With Lock Mechanism Mounting Method Screw-In
Overall Length Standard Operation Knob Presence

Please check the type/dimensions/specifications of the part PXY-8-A in the Indexing Plungers, PXY series.

Products like this...

Part Number
PXY-5-AK
PXY-6-A
PXY-6-AK
PXY-8-AK
PXYS-10-A
PXYS-10-AK
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSO.D.
(mm)
Tip outer diameter
(Ø)
Stroke
(mm)
Body Material Length
(mm)
Pin Material All Stainless Surface Treatment of Pin Tip Heat Treatment Main Body Surface Treatment Lock Nut Knob Material
1 Piece(s) Same day 101055Steel51SteelNot CompliantNoHardeningBlack Oxide CoatingPresenceNylon 6 (Mat Black)
1 Piece(s) 11 Day(s) or more -1266Steel61SteelNot CompliantNoHardeningBlack Oxide CoatingNoNylon 6 (Mat Black)
1 Piece(s) Same day 101266Steel61SteelNot CompliantNoHardeningBlack Oxide CoatingPresenceNylon 6 (Mat Black)
1 Piece(s) Same day 101687Steel75.5SteelNot CompliantNoHardeningBlack Oxide CoatingPresenceNylon 6 (Mat Black)
1 Piece(s) 11 Day(s) or more -201010Stainless Steel91Stainless SteelNot CompliantNickel PlatingNoNoNoSUS303
1 Piece(s) 11 Day(s) or more -201010Stainless Steel91Stainless SteelNot CompliantNickel PlatingNoNoPresenceSUS303

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)