(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Caster for Heavy Weights 400 Series Plate Type_400 (Part Numbers)

Caster for Heavy Weights 400 Series Plate Type_400

A caster with outstanding startability.

[Features]
· A SUGT type is now available for the Japanese market in which the mounting plate is in millimeter size.
· An ergonomic design that features low starting resistance and turns smoothly.
· The swivel part is a double ball bearing type that features good swiveling performance even when bearing loads.
· The swivel part has been processed for hardening and friction in the contact portion has been suppressed to enable a long term use.
· The swivel part is sealed and grease is sealed into the axle.
· Includes a string guard that prevents foreign matter from entering the wheel or bearing.
· A caster with a four-position swivel lock is also available.

Part Number

Configured Part Number is shown.

SUG-31-408-PSE

Part Number
SUG-31-408-PSE
Part NumberMinimum order quantityVolume DiscountDays to ShipCaster Type Mounting Height H
(mm)
Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Type Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(Ø)
Wheel Brake Color
1 Piece(s) 16 Day(s) or more Plate Type Free-Moving Vehicle247.7320.01~485.00No441[Synthetic Rubber] Solid elastomerGasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Heat resistant / Cold ResistanceSlotted Holes66.7(76.2)76.2(92.1)114.3101.6203.2NoGray

Loading...

  1. 1

Basic Information

Fitting Material Steel Wheel Width B(mm) 51.6 Application Streamlining of Logistics, Hand Truck / Factory facilities / Vertical lift
Load Category For Heavy Loads Swivel Lock No Wheel Lock No
4 Position Type No

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)