(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Spin Knob EAE

Part Number

Configured Part Number is shown.

 
Part Number
EAE-22
EAE-33
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSMounting Section Length
(mm)
Main Body, Outer Dia. D
(Ø)
Main Body Height
(mm)
1 Piece(s) Same day 1011.821.814.1
1 Piece(s) Same day 101432.818

Loading...

  1. 1

Basic Information

Mounting Section Dia. d (mm) or Nominal Dia. 6.1 Mounting Section Type Round hole Main Body, Type Round shape
Knob Material Phenol Resin Round Shape, Type Spin Knob Mounting Section Material Brass
Set Screw Flat Machining Presence (2 place) Side Machined Dimple Additional Function With Guidelines
Tapped, Round Hole Machining Blind Hole Knob Finishing No Mounting Section Finish No

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)