(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Magnet Hook MJ-30

Magnet Hook MJ-30

A neat storage solution for all kinds of objects.

[Features]
· A magnetic hook with a sharp design.
· The magnet is covered with silicone rubber so it will not scratch the surface to which it is adhered.
· If the adhesion is too strong and so the product difficult to remove, it can removed relatively easily by pulling the tip of the hook down towards you.

PDF

Part Number

Configured Part Number is shown.

MJ-30

 
Part Number
MJ-30
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Shape Single hook Hook Material Aluminum Alloy / ABS Resin Mounting Method Magnet Type
Hanging Load(N) 9.8 Length(mm) 42 Width(mm) 30
Color Silver, White

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)