(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

LAMP Aluminum Shelf Column Surface Mounted Digging Specification_AP-DM/AP-DH Type

LAMP Aluminum Shelf Column Surface Mounted Digging Specification_AP-DM/AP-DH Type

[Features]
· As these shelf columns are made of aluminum alloy, they can be cut easily when mounted on wooden furniture or bundled together.
· The newly designed mounting hole shape for shelf brackets does not allow the brackets to fall off easily even in the event of unforeseen contact.
[AP-DM Type]
· The columns being as thin as 3 mm, the gap between the shelf board and the surface behind is hardly noticeable even though the columns are surface mounted.
· As the number of holes have been increased to 1.8 times the holes in conventional products (as compared to our company), the issues of shortage of screw holes when the column is cut short or balance with the core material position of the side plate are reduced.
[AP-DH type]
· Drive-in type that does not require screw-fastening.

PDF

Part Number

Configured Part Number is shown.

AP-DM1820

 
Part Number
AP-DM1820
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Material Aluminium alloy Specifications Surface Mount Finish Anodised Silver
Mounting Hole Number 16 Order Code 120-030-086 Overall Length(mm) 1820

Please check the type/dimensions/specifications of the part AP-DM1820 in the LAMP Aluminum Shelf Column Surface Mounted Digging Specification_AP-DM/AP-DH Type series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)