(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Damper Hinge_HG-JH【2 Pieces Per Package】

Damper Hinge_HG-JH

Slowly open the door. Perfect as a safety measure.

[Features]
· LAPCON/damper hinge UDH is a built-in compact flat hinge type damper.
· Opening movement of the door is smooth.
· The cap is removable, so it can be used on right and left.
· For left side use. This type of damper works by turning the axis counterclockwise.
· For right side use. This type of damper works by turning the axis clockwise.
· AS set for aluminum frame mounting also available

PDF

Part Number

Configured Part Number is shown.

 
Part Number
HG-JH25
HG-JH35
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipTorque
(N·m)

2 Pieces Per Package

1 Pack(s) Quote 3~5

2 Pieces Per Package

1 Pack(s) 8 Day(s) 5~7

Loading...

  1. 1

Basic Information

Main Body Type Damper, Torque, Spring Hinge Length(mm) 75 Application Standard
Main Body Material Polybutylene Terephthalate Main Body Finishing Foundation Width(mm) 60
Additional Function With Damper Opening Degree(deg) 115 Mounting Method Screw
Mounting Hole Type Round hole

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)