(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Concealed Hinge for Router_R

Part Number

Configured Part Number is shown.

 
Part Number
R-43
R-45
R-60
R-70
Part NumberMinimum order quantityVolume DiscountDays to ShipLength
(mm)
Mass of Door
(N)
Width
(mm)
1 Piece(s) 16 Day(s) or more 4325.4829
1 Piece(s) 16 Day(s) or more 4525.4835.7
1 Piece(s) 16 Day(s) or more 6025.4835.2
1 Piece(s) 16 Day(s) or more 7039.242.6

Loading...

  1. 1

Basic Information

Main Body Type Back hinge / hidden hinge Application Standard Main Body Material Zinc Alloy
Main Body Finishing Satin Chrome Plating Additional Function No Opening Degree(deg) 180
Mounting Method Screw Mounting Hole Type Countersinks

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)