(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Excel Knob_EXSEL

Excel Knob_EXSEL

Ideal for devices you want to look good. Its small size make it ideal for saving space.

PDF

Part Number

Configured Part Number is shown.

EXSEL20

 
Part Number
EXSEL20
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 12 Day(s) or more

Loading...

  1. 1

Basic Information

Mounting Section Diameter M4 Mounting Section Type Female Thread Mounting Section Length(mm) 12
Main Body, Type Round shape Main Body Material Aluminum Alloy Round Shape, Type Cylindrical Shape
Side Machined No Features No Tapped, Round Hole Machining Blind Hole
Main Body Finishing Alumite Main Body Outer Diameter(Ø) 20 Main Body Height(mm) 18

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)