(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Aluminum Bow Handle_SOR (SOR-400S)

Aluminum Bow Handle_SOR SOR-400S

Ideal for devices you want to look good.

[Features]
· Flowing design and easy to grasp handle.
· Can be made in different lengths.

PDF

Part Number

Configured Part Number is shown.

SOR-400S

 
Part Number
SOR-400S
Part NumberMinimum order quantityVolume DiscountDays to ShipPitch
(mm)
Color
1 Piece(s) 16 Day(s) or more 335-

Loading...

  1. 1

Basic Information

Main Body Material Aluminum Alloy Height(mm) 60 Main Body Type Imposition Type
Grip thickness(mm) 34 Surfaced Type Category Arch Shape Mounting Method Female Thread
Main Body Finishing Alumite Additional Function No Handle Cross Sectional Shape Oval bar

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)