(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

SUS (SUS316 Equivalent Product) Assisted Hinge_HG-JH210

SUS (SUS316 Equivalent Product) Assisted Hinge_HG-JH210

Slowly open the door. Perfect as a safety measure.

[Features]
· While opening and closing a heavy door, the assist hinge reduces the weight.
· Attached damper prevents the door from closing suddenly (damper effective angle approx. 30° or more) using the built-in torsion coil spring and damper together, which makes the movement very smooth while opening.
· Made of stainless steel (excluding the built-in damper part), and is excellent in corrosion resistance and rigidity.
· Cleared 30,000 times of opening / closing test (our company standard)

PDF

Part Number

Configured Part Number is shown.

HG-JH210

 
Part Number
HG-JH210
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Main Body Type Special Forms Length(mm) 167 Application Standard / Corrosion Resistance
Main Body Material Stainless steel (SCS14) Main Body Finishing Mirror Surface Width(mm) 85
Additional Function With Damper Opening Degree(deg) 110 Mounting Method Screw
Mounting Hole Type Round hole Torque(N·m) 2058

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)