(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

MRG Rigid Coupling (Part Numbers)

MRG Rigid Coupling

Standard

[Features]
· A rigid type coupling.
· Lightweight with a minimal moment of inertia.
· High responsiveness.
· 2 kinds available: aluminum alloy / all stainless steel type.
· Three tightening types are available: Set screw type / Clamping type / Split type
· We had added sizes with outer diameters of between ø40 and ø65.

PDF

Part Number

Configured Part Number is shown.

MRGS-25-8-10

Part Number
MRGS-25-8-10
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSAllowable Torque Range
(N•m)
Shaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Maximum Range of Rotation Number
(r/min)
Body Material Allowable Torque
(N•m)
Max. Rotational Speed
(r/min)
Moment of Inertia
(kg・m2)
Construction Additional Work Keyway
1 Piece(s) 19 Day(s) or more 100.05~1.00810253610001~78000[Stainless Steel] SUS3031250001.0×10-5Set Screw TypeStandard Shaft BoreNo

Loading...

  1. 1

Basic Information

Application Servo Motor / Stepping Motor Features High torsional rigidity / High Torque / Backlash 0

Please check the type/dimensions/specifications of the part MRGS-25-8-10 in the MRG Rigid Coupling series.

Products like this...

Part Number
MRG-16-3-6
MRG-16-3-7-BT
MRG-16-4-4
MRGS-25-8-11-BT
MRGS-25-8-12
MRGS-25-8-8
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSAllowable Torque Range
(N•m)
Shaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Maximum Range of Rotation Number
(r/min)
Body Material Allowable Torque
(N•m)
Max. Rotational Speed
(r/min)
Moment of Inertia
(kg・m2)
Construction Additional Work Keyway
1 Piece(s) 12 Day(s) or more 100.05~1.0036162410001~78000[Aluminum] A20171390004.4×10-7Set Screw TypeStandard Shaft BoreNo
1 Piece(s) 14 Day(s) or more 100.05~1.0037162410001~78000[Aluminum] A20171390004.4×10-7Set Screw TypeAdditional Work Shaft HoleNo
1 Piece(s) 19 Day(s) or more 100.05~1.0044162410001~78000[Aluminum] A20171390004.4×10-7Set Screw TypeStandard Shaft BoreNo
1 Piece(s) 14 Day(s) or more 100.05~1.00811253610001~78000[Stainless Steel] SUS3031250001.0×10-5Set Screw TypeAdditional Work Shaft HoleNo
1 Piece(s) 11 Day(s) or more 100.05~1.00812253610001~78000[Stainless Steel] SUS3031250001.0×10-5Set Screw TypeStandard Shaft BoreNo
1 Piece(s) 11 Day(s) or more 100.05~1.0088253610001~78000[Stainless Steel] SUS3031250001.0×10-5Set Screw TypeStandard Shaft BoreNo

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)