(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

ST-S Model Swivel Screw-In Type (With Stopper) (Part Numbers)

ST-S Model Swivel Screw-In Type (With Stopper)

A standardized caster used in great numbers for carts, kitchen devices, etc.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

ST-100NS-M12X35

ST-S Model Swivel Wheel Screw-In Type (With Stopper) Caster Outline Drawing And Dimensions

ST-S model swivel wheel screw-in type (with stopper) caster outline drawing

 

ST-S model swivel wheel screw-in type (with stopper) caster outline drawing

 

Part NumberWheelWheel DiameterWheel WidthMounting Height HScrewsPitch / Thread CountLengthPlate DimensionEccentricityTurning RadiusAllowable
Load
Dead Weight
D (mm)W (mm)H (mm)TLN (mm)M (mm)E (mm)R (mm)daN (kgf)(g)
ST-50RHSRubber wheels502874M12

M16

UNF 1/2

W 3/4
1.75

2

20 threads

10 threads
35

40

25

40
21

23

21

23
276750 (51.0)345
NNylon wheels60 (61.2)320
URNylon wheel urethane tread2560 (61.2)325
ELElastomer wheels2735 (35.7)325
ST-65RHSRubber wheels652589276850 (51.0)415
NNylon wheels70 (71.4)345
URNylon wheel urethane tread60 (61.2)370
ELElastomer wheels2740 (40.8) 
ST-75RHSRubber wheels752597286860 (61.2)455
NRNylon wheel rubber tread277060 (61.2)400
NRBDSNylon wheel rubber tread (B included)60 (61.2)440
NSNylon wheels256880 (81.6)360
URNylon wheel urethane tread2670 (71.4)385
UHFDSNylon wheel urethane tread (B included)7070 (71.4)430
ELSElastomer wheels2750 (51.0)385
ST-100RHSRubber wheels10025126318250 (51.0)600
NRNylon wheel rubber tread2760 (61.2)505
NRBDSNylon wheel rubber tread (B included)60 (61.2)510
NSNylon wheels2560 (61.2)435
URNylon wheel urethane tread2860 (61.2)475
UHFDSNylon wheel urethane tread (B included)60 (61.2)525
ELSElastomer wheels2750 (51.0)460
  • *Fixtures: trivalent bright chromate finishing

Casters locking only wheel rotation.
The allowable load is the allowable load when the stem is screwed in for the full length.

Part Number
ST-100NS-M12X35
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSMounting Height H
(mm)
Properties Allowable Load
(daN)
Wheel Material Wheel Characteristics Thread Dia. Wheel Dia. D
(Ø)
Wheel Width
(mm)
Swivel Radius
(mm)
Load Category Stopper Wheel Bearings Foil material Pitch
1 Piece(s) 16 Day(s) or more -126-60[Nylon] NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil ResistanceM121002582Light/Medium LoadPresenceNo--

Loading...

  1. 1

Basic Information

Caster Type Screw-In Type Load Range(daN) 35.01~80.00 Stopper (Detail) With Rotation Stopper
Fitting Material Steel Application Streamlining of Logistics, Hand Truck

Please check the type/dimensions/specifications of the part ST-100NS-M12X35 in the ST-S Model Swivel Screw-In Type (With Stopper) series.

Products like this...

Part Number
ST-100BNS-W3/4X40
ST-100ELS-M12X35
ST-100ELS-M16X40
ST-100NS-M16X40
ST-100NS-UNF1/2X25
ST-100NS-W3/4X40
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSMounting Height H
(mm)
Properties Allowable Load
(daN)
Wheel Material Wheel Characteristics Thread Dia. Wheel Dia. D
(Ø)
Wheel Width
(mm)
Swivel Radius
(mm)
Load Category Stopper Wheel Bearings Foil material Pitch
1 Piece(s) 13 Day(s) or more -126-60[Urethane] UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil ResistanceW3/4--82Light LoadYesNone--
1 Piece(s) 16 Day(s) or more -126-50ElastomerChemical ResistanceM121002782Light/Medium LoadPresenceNo--
1 Piece(s) 16 Day(s) or more -126-50ElastomerChemical ResistanceM161002782Light/Medium LoadPresenceNo--
1 Piece(s) 13 Day(s) or more -126-60[Nylon] NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil ResistanceM161002582Light/Medium LoadPresenceNo--
1 Piece(s) 13 Day(s) or more -126-60[Nylon] NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil ResistanceUNF1/21002582Light/Medium LoadPresenceNo--
1 Piece(s) 13 Day(s) or more -126-60[Nylon] NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil ResistanceW3/41002582Light/Medium LoadPresenceNo--

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)