(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Electric Ball Valve Motor Valve MXB/MXG Series

Electric Ball Valve Motor Valve MXB/MXG Series

Water hammering is eliminated using a unique ball opening/closing mechanism. Superior sealing properties with no burnout if the motor locks.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
MXG1D-15-[0,​E,​H,​W]-[1,​2]
MXG1D-15-[0,​E,​H,​W][B,​L,​R,​T,​TB]-[1,​2]
MXG1D-15-[0,​E,​H,​W][B,​L,​R,​T,​TB]K-[1,​2]
MXG1D-15-[0,​E,​H,​W]K-[1,​2]
MXG1D-20-[0,​E,​H,​W]-[1,​2]
MXG1D-20-[0,​E,​H,​W][B,​L,​R,​T,​TB]-[1,​2]
MXG1D-20-[0,​E,​H,​W][B,​L,​R,​T,​TB]K-[1,​2]
MXG1D-20-[0,​E,​H,​W]K-[1,​2]
MXG1D-25-[0,​E,​H,​W]-[1,​2]
MXG1D-25-[0,​E,​H,​W][B,​L,​R,​T,​TB]-[1,​2]
MXG1D-25-[0,​E,​H,​W][B,​L,​R,​T,​TB]K-[1,​2]
MXG1D-25-[0,​E,​H,​W]K-[1,​2]
MXG1D-32-[0,​E,​H,​W]-[1,​2]
MXG1D-32-[0,​E,​H,​W][B,​L,​R,​T,​TB]-[1,​2]
MXG1D-32-[0,​E,​H,​W][B,​L,​R,​T,​TB]K-[1,​2]
MXG1D-32-[0,​E,​H,​W]K-[1,​2]
MXG1D-40-[0,​E,​H,​W]-[1,​2]
MXG1D-40-[0,​E,​H,​W][B,​L,​R,​T,​TB]-[1,​2]
MXG1D-40-[0,​E,​H,​W][B,​L,​R,​T,​TB]K-[1,​2]
MXG1D-40-[0,​E,​H,​W]K-[1,​2]
MXG1D-50-[0,​E,​H,​W]-[1,​2]
MXG1D-50-[0,​E,​H,​W][B,​L,​R,​T,​TB]-[1,​2]
MXG1D-50-[0,​E,​H,​W][B,​L,​R,​T,​TB]K-[1,​2]
MXG1D-50-[0,​E,​H,​W]K-[1,​2]
Part NumberMinimum order quantityVolume DiscountDays to ShipSupply Side, Plumbing Thread Nominal Control Side, Plumbing Thread Nominal Operating Pressure Range
(MPa)
1 Piece(s) 13 Day(s) or more 1/2B1/2B0~1.0
1 Piece(s) 13 Day(s) or more 1/2B1/2B0~1.0
1 Piece(s) 13 Day(s) or more 1/2B1/2B0~1.0
1 Piece(s) 13 Day(s) or more 1/2B1/2B0~1.0
1 Piece(s) 13 Day(s) or more 3/4B3/4B0~1.0
1 Piece(s) 13 Day(s) or more 3/4B3/4B0~1.0
1 Piece(s) 13 Day(s) or more 3/4B3/4B0~1.0
1 Piece(s) 13 Day(s) or more 3/4B3/4B0~1.0
1 Piece(s) 13 Day(s) or more 1B1B0~1.0
1 Piece(s) 13 Day(s) or more 1B1B0~1.0
1 Piece(s) 13 Day(s) or more 1B1B0~1.0
1 Piece(s) 13 Day(s) or more 1B1B0~1.0
1 Piece(s) 17 Day(s) or more 1 1/4B1 1/4B0~1.0
1 Piece(s) 17 Day(s) or more 1 1/4B1 1/4B0~1.0
1 Piece(s) 17 Day(s) or more 1 1/4B1 1/4B0~1.0
1 Piece(s) 17 Day(s) or more 1 1/4B1 1/4B0~1.0
1 Piece(s) 13 Day(s) or more 1 1/2B1 1/2B0~1.0
1 Piece(s) 13 Day(s) or more 1 1/2B1 1/2B0~1.0
1 Piece(s) 13 Day(s) or more 1 1/2B1 1/2B0~1.0
1 Piece(s) 13 Day(s) or more 1 1/2B1 1/2B0~1.0
1 Piece(s) 13 Day(s) or more 2B2B0~0.5
1 Piece(s) 13 Day(s) or more 2B2B0~0.5
1 Piece(s) 13 Day(s) or more 2B2B0~0.5
1 Piece(s) 13 Day(s) or more 2B2B0~0.5

Loading...

  1. 1

Basic Information

Main Body Shape Upright 3-Way Applicable Fluid Water / Air / Oil Ball Valve Type Standard bore
Supply Side, Connection Type Rc Control Side, Connection Type Rc Port Shape T Port
Operating Temperature Range(°C) 0::80 Operation Method Electric Manual No
Specifications With Relay

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)