(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

SUS-E-S Free Wheel Plate Type (with Stopper) (Part Numbers)

SUS-E-S Free Wheel Plate Type (with Stopper)

Excellent casters for wet area that demonstrate excellent water resistance.
It is the ideal caster for compact dollies and furniture / fixtures.
[Features]
·The brake can lock the rotation of the wheel.
·Uses fully-stainless steel metal fittings with excellent water resistance and corrosion resistance.
·Standard compact casters with running performance and load capacity.
·New material / light duty standard elastomer wheel.
·It is a soft material and has excellent quietness when driving.
·Marking (slip marks) is less likely to occur, and dirt on the floor can be reduced.
·It has little compression set and excellent impact resilience.
·Has excellent heat resistance, weather resistance, oil resistance, and chemical resistance.
·Light turning start performance "double bearing structure."
·The use of a double bearing structure enhances turning start performance.
[Applications]
·Suitable for use in kitchen equipment, food processing machines, etc.
·Uses fully-stainless steel metal fittings with excellent water resistance and corrosion resistance.

(i)Caution

  • The product images are representative only. Specifications may differ for each part number, including shape and color.

PDF

Drawing

SUS-E-S Type Swivel Wheel Plate Type (With Brake) drawing

Product Specifications

TypeMounting MethodStopperFitting Material:Mounting hole typeWheel bearingMain application example
SwivelPlate typeAvailableStainless steelRound holeNonePush cart

Standard table

Part numberWheelWheel Diameter (D)Vehicle width (W)
(mm)
Mounting Height (H)
(mm)
Mounting base (A × B)
(mm)
Mounting dimensions (X × Y)
(mm)
Hole diameter (P)
(mm)
Eccentricity (E)
(mm)
Turning radius (R)
(mm)
Allowable load (kgf)Self-weight (g)Surface Treatment
SUS-E-50ELSElastomer50206570 × 4256 × 286.5225125.5155No
SUS-E-50NSNylon50216570 × 4256 × 286.5225140.8165No
SUS-E-50RSRubber50206570 × 4256 × 286.5225130.6194No
SUS-E-50URSUrethane (Nylon foil)50216570 × 4256 × 286.5225138.8175No
SUS-E-65ELSElastomer65218270 × 4256 × 286.5235630.6195No
SUS-E-65NSNylon65218270 × 4256 × 286.5235640.8185No
SUS-E-65RHSRubber65218270 × 4256 × 286.5235630.6255No
SUS-E-65URSUrethane (Nylon foil)65218270 × 4256 × 286.5235640.8200No
SUS-E-75ELSElastomer75219270 × 4256 × 286.5276530.6225No
SUS-E-75NSNylon75219270 × 4256 × 286.5276551195No
SUS-E-75RHSRubber75219270 × 4256 × 286.5276540.8265No
SUS-E-75URSUrethane (Nylon foil)75219270 × 4256 × 286.5276545.9251No
SUS-E-100ELSElastomer10027122100 × 5882 × 408.8318251445No
SUS-E-100NRSRubber (nylon wheel)10027122100 × 5882 × 408.8318261.2490No
SUS-E-100NSNylon10025122100 × 5882 × 408.8318261.2356No
SUS-E-100RHSRubber10025122100 × 5882 × 408.8318251555No
SUS-E-100URSUrethane (Nylon foil)10028122100 × 5882 × 408.8318261.2405No

Usage example

SUS-E-S Type Swivel Wheel Plate Type (With Brake) usage example

Dolly

Product features details

  • It is a bearing type general compact caster and is widely used for dolly, etc.
  • The rotation of the wheel can be locked by the brake.
  • Uses all-stainless-steel brackets with excellent water resistance and corrosion resistance.
Part Number
SUS-E-50URS
Part NumberMinimum order quantityVolume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Swivel Radius
(mm)
Load Category
1 Piece(s) 12 Day(s) or more 6535.01~80.0038[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance56287042502151Light Load

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Stopper (Detail) With Rotation Stopper Fitting Material Stainless Steel
Mounting Hole Type Round hole Application Commercial Facilities Display / Streamlining of Logistics, Hand Truck Stopper Presence
Wheel Bearings No

Please check the type/dimensions/specifications of the part SUS-E-50URS in the SUS-E-S Free Wheel Plate Type (with Stopper) series.

Frequently asked question (FAQ)

Question: What is the difference between fixed wheels and swivel wheels?
Answer: Swivel wheels are casters in which the swivel part and the wheel rotate, while fixed wheels are casters in which only the wheel rotates and the swivel part does not move.
Question: Can the swivel part be fixed with a stopper?
Answer: The wheel rotation alone can be locked.

Products like this...

Part Number
SUS-E-100RHS
SUS-E-100URS
SUS-E-50ELS
SUS-E-65NS
SUS-E-65RHS
SUS-E-65URS
Part NumberMinimum order quantityVolume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Swivel Radius
(mm)
Load Category
1 Piece(s) 15 Day(s) or more 12235.01~80.0050RubberNo8240100581002582Light/Medium Load
1 Piece(s) 12 Day(s) or more 12235.01~80.0060[Urethane] UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance8240100581002882Light/Medium Load
1 Piece(s) 18 Day(s) or more 65~35.0025ElastomerChemical Resistance56287042502051Light Load
1 Piece(s) 12 Day(s) or more 8235.01~80.0040[Nylon] NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance56287042652156Light Load
1 Piece(s) 15 Day(s) or more 82~35.0030RubberNo56287042652156Light Load
1 Piece(s) 12 Day(s) or more 8235.01~80.0040[Urethane] UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance56287042652156Light Load

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)