(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

MST/MSTS Flexible Coupling Slit Type (Part Numbers)

MST/MSTS Flexible Coupling Slit Type

Click this image to zoom it.

Move the mouse over the image to zoom

  • MST/MSTS Flexible Coupling Slit Type
  • MST/MSTS Flexible Coupling Slit Type
  • MST/MSTS Flexible Coupling Slit Type
  • MST/MSTS Flexible Coupling Slit Type
  • MST/MSTS Flexible Coupling Slit Type
  • On Sale Till 31/03/2025

Backlash "0." Design of aluminum alloy slit pattern changed to improve performance.

[Features]
· Metal spring coupling with perfectly integrated structure, with slit in cylindrical material.
Leaf spring formed with a slit allows eccentricity, angle deviation, and end play.
· 2 kinds available: aluminum alloy / all stainless steel type.
· Wide range of outer diameters, ø8 to ø63

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Part Number

Configured Part Number is shown.

MST-63-34-BT-35-BT

Part Number
MST-63-34-BT-35-BT
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSShaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Allowable Torque Range
(N•m)
Maximum Range of Rotation Number
(r/min)
Body Material Normal Torque
(N•m)
Allowable Lateral Misalignment
(mm)
Max. Rotational Speed
(r/min)
Allowable Axial Misalignment
(mm)
Moment of Inertia
(kg・m2)
Construction Additional Work Keyway
1 Piece(s) 11 Day(s) or more 103435639020.01~50.004001~10000[Aluminum] A2017320.210000±0.53.2×10-4Set Screw TypeAdditional Work Shaft HoleNA

Loading...

  1. 1

Basic Information

Type Slit type Application Standard / Stepping Motor Features High torsional rigidity / High Torque / Backlash 0
Allowable Misalignment Angular Misalignment / Eccentricity / Axial Misalignment Allowable Angular Misalignment(deg) 2 Product Category Coupling body
Allowable Lateral Misalignment Range(mm) 0.02~0.2

Please check the type/dimensions/specifications of the part MST-63-34-BT-35-BT in the MST/MSTS Flexible Coupling Slit Type series.

Products like this...

Part Number
MST-12-4-4
MST-12-4-5
MST-12-4-6-BT
MST-63-35-BT-35-BT
MST-63C-14-14
MST-63C-14-15-BT
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSShaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Allowable Torque Range
(N•m)
Maximum Range of Rotation Number
(r/min)
Body Material Normal Torque
(N•m)
Allowable Lateral Misalignment
(mm)
Max. Rotational Speed
(r/min)
Allowable Axial Misalignment
(mm)
Moment of Inertia
(kg・m2)
Construction Additional Work Keyway
1 Piece(s) 11 Day(s) or more 10441218.50.05~1.0010001~78000[Aluminum] A20170.40.152000±0.38.3×10-8Set Screw TypeStandard Shaft BoreNA
1 Piece(s) 11 Day(s) or more 10451218.50.05~1.0010001~78000[Aluminum] A20170.40.152000±0.38.3×10-8Set Screw TypeStandard Shaft BoreNA
1 Piece(s) 11 Day(s) or more 10461218.50.05~1.0010001~78000[Aluminum] A20170.40.152000±0.38.3×10-8Set Screw TypeAdditional Work Shaft HoleNA
1 Piece(s) 11 Day(s) or more 103535639020.01~50.004001~10000[Aluminum] A2017320.210000±0.53.2×10-4Set Screw TypeAdditional Work Shaft HoleNA
1 Piece(s) 11 Day(s) or more 101414639020.01~50.004001~10000[Aluminum] A2017320.210000±0.53.2×10-4Clamping TypeStandard Shaft BoreNA
1 Piece(s) 15 Day(s) or more 101415639020.01~50.004001~10000[Aluminum] A2017320.210000±0.53.2×10-4Clamping TypeAdditional Work Shaft HoleNA

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)