(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

MDW Flexible Coupling Disk Type (Part Numbers)

MDW Flexible Coupling Disk Type

High torsional rigidity, high response, backlash "0"

[Features]
· Disc type coupling.
· Stainless steel disk allows eccentricity, angle deviation, and end play.

PDF

Part Number

Configured Part Number is shown.

MDW-63C-19-KT-28-KT

Part Number
MDW-63C-19-KT-28-KT
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSShaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Allowable Torque Range
(N•m)
Maximum Range of Rotation Number
(r/min)
Normal Torque
(N•m)
Allowable Lateral Misalignment
(mm)
Max. Rotational Speed
(r/min)
Moment of Inertia
(kg・m2)
Additional Work Keyway
1 Piece(s) 11 Day(s) or more 101928636110.01~20.004001~1000012.50.15100002.1 x 10-4Standard Shaft BoreBoth Sides

Loading...

  1. 1

Basic Information

Type Disc Type Application Standard / Servo Motor / Stepping Motor Features Backlash 0
Allowable Misalignment Angular Misalignment / Eccentricity / Axial Misalignment Body Material A2017 Allowable Angular Misalignment(deg) 1.5
Product Category Coupling body Allowable Lateral Misalignment Range(mm) 0.02~0.2 Disc Material SUS304
Allowable Axial Misalignment(mm) ±0.5 Construction Clamping Type

Please check the type/dimensions/specifications of the part MDW-63C-19-KT-28-KT in the MDW Flexible Coupling Disk Type series.

Products like this...

Part Number
MDW-19C-4-7
MDW-19C-4-8
MDW-19C-5-5
MDW-63C-19-KT-30
MDW-63C-19-KT-30-KT
MDW-63C-20-20
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSShaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Allowable Torque Range
(N•m)
Maximum Range of Rotation Number
(r/min)
Normal Torque
(N•m)
Allowable Lateral Misalignment
(mm)
Max. Rotational Speed
(r/min)
Moment of Inertia
(kg・m2)
Additional Work Keyway
1 Piece(s) 11 Day(s) or more 104719270.05~1.0010001~780000.70.12330008.7 x 10-7Standard Shaft BoreNA
1 Piece(s) 11 Day(s) or more 104819270.05~1.0010001~780000.70.12330008.7 x 10-7Standard Shaft BoreNA
1 Piece(s) 11 Day(s) or more 105519270.05~1.0010001~780000.70.12330008.7 x 10-7Standard Shaft BoreNA
1 Piece(s) 11 Day(s) or more 101930636110.01~20.004001~1000012.50.15100002.1 x 10-4Standard Shaft BoreD1 Hole
1 Piece(s) 11 Day(s) or more 101930636110.01~20.004001~1000012.50.15100002.1 x 10-4Standard Shaft BoreBoth Sides
1 Piece(s) 19 Day(s) or more 102020636110.01~20.004001~1000012.50.15100002.1 x 10-4Standard Shaft BoreNA

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)