(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

XGT/XGL/XGS Flexible Coupling - High-Damping Capacity Rubber Type (Part Numbers)

XGT/XGL/XGS Flexible Coupling - High-Damping Capacity Rubber Type
  • On Sale Till 31/03/2025

Vibration absorption, high torque, high responsiveness, backlash "0"

[Features]
· Rubber type optimally designed for actuator flexible coupling, with high damping capacity.
· High precision positioning in a short time is possible.
· Completely unified structure, coupling molded hubs on both sides with high damping capacity rubber.
· High damping capacity shape of the rubber is designed by analysis, using the latest finite element method to achieve high torsional rigidity, and high torque.
· In addition, by concentrating the stress near the inner diameter of the clasp uniformly throughout, a long-life design is achieved.

PDF

Part Number

Configured Part Number is shown.

XGS-27CS-8-8

Part Number
XGS-27CS-8-8
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSShaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Allowable Torque Range
(N•m)
Features Allowable Misalignment Normal Torque
(N•m)
Allowable Lateral Misalignment
(mm)
Product Category Max. Rotational Speed
(r/min)
Allowable Axial Misalignment
(mm)
Moment of Inertia
(kg・m2)
Construction Additional Work Keyway
1 Piece(s) 11 Day(s) or more 108827271.01~3.00High torsional rigidity / High Torque / Backlash 0 / Vibration AbsorptionAngular Misalignment / Eccentricity / Axial Misalignment2.30.15Coupling body23000±0.23.0×10-6Single clamp typeStandard Shaft BoreNA

Loading...

  1. 1

Basic Information

Type Vibration Damping Rubber Type Application Standard / Servo Motor / Stepping Motor Maximum Range of Rotation Number(r/min) 10001~78000
Body Material A2017 Allowable Angular Misalignment(deg) 1.5 Allowable Lateral Misalignment Range(mm) 0.02~0.2
Buffer Material HNBR Operating Temperature Range(°C) -20::80

Please check the type/dimensions/specifications of the part XGS-27CS-8-8 in the XGT/XGL/XGS Flexible Coupling - High-Damping Capacity Rubber Type series.

Products like this...

Part Number
XGL-15C-3-6-BT
XGL-15C-4-4-BT
XGL-15C-4-5-BT
XGS-27CS-8-9-BT
XGS-27CS-9-BT-10-BT
XGS-27CS-9-BT-11-BT
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSShaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Allowable Torque Range
(N•m)
Features Allowable Misalignment Normal Torque
(N•m)
Allowable Lateral Misalignment
(mm)
Product Category Max. Rotational Speed
(r/min)
Allowable Axial Misalignment
(mm)
Moment of Inertia
(kg・m2)
Construction Additional Work Keyway
1 Piece(s) 13 Day(s) or more 103615301.01~3.00High Torque / Backlash 0 / Vibration Absorption-1.10.15-42000±0.23.3×10-7Double clamp typeAdditional Work Shaft HoleNA
1 Piece(s) 13 Day(s) or more 104415301.01~3.00High Torque / Backlash 0 / Vibration Absorption-1.10.15-42000±0.23.3×10-7Double clamp typeAdditional Work Shaft HoleNA
1 Piece(s) 13 Day(s) or more 104515301.01~3.00High Torque / Backlash 0 / Vibration Absorption-1.10.15-42000±0.23.3×10-7Double clamp typeAdditional Work Shaft HoleNA
1 Piece(s) 13 Day(s) or more 108927271.01~3.00High Torque / High torsional rigidity / Backlash 0 / Vibration AbsorptionAngular Misalignment / Eccentricity / Axial Misalignment2.30.15Coupling body23000±0.23.0×10-6Single clamp typeAdditional Work Shaft HoleNA
1 Piece(s) 18 Day(s) or more 1091027271.01~3.00High Torque / High torsional rigidity / Backlash 0 / Vibration AbsorptionAngular Misalignment / Eccentricity / Axial Misalignment2.30.15Coupling body23000±0.23.0×10-6Single clamp typeAdditional Work Shaft HoleNA
1 Piece(s) 18 Day(s) or more 1091127271.01~3.00High Torque / High torsional rigidity / Backlash 0 / Vibration AbsorptionAngular Misalignment / Eccentricity / Axial Misalignment2.30.15Coupling body23000±0.23.0×10-6Single clamp typeAdditional Work Shaft HoleNA

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)