(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

MHW Flexible Coupling Disk Type (Part Numbers)

MHW Flexible Coupling Disk Type

Backlash "0"

[Features]
· Disk type flexible coupling.
· Stainless steel disk allows eccentricity, angle deviation, and end play.

PDF

Part Number

Configured Part Number is shown.

MHW-63C-16-KT-18

Part Number
MHW-63C-16-KT-18
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSShaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Allowable Torque Range
(N•m)
Maximum Range of Rotation Number
(r/min)
Normal Torque
(N•m)
Allowable Lateral Misalignment
(mm)
Allowable Lateral Misalignment Range
(mm)
Max. Rotational Speed
(r/min)
Allowable Axial Misalignment
(mm)
Moment of Inertia
(kg・m2)
Additional Work Keyway
1 Piece(s) 11 Day(s) or more 10161863585.01~10.004001~10000100.30.21~0.4010000±0.81.1×10-4Standard Shaft BoreD1 Hole

Loading...

  1. 1

Basic Information

Type Disc Type Application Standard / Stepping Motor Features Backlash 0
Allowable Misalignment Angular Misalignment / Axial Misalignment Body Material A2017 Allowable Angular Misalignment(deg) 2
Product Category Coupling body Disc Material SUS301 Construction Clamping Type

Please check the type/dimensions/specifications of the part MHW-63C-16-KT-18 in the MHW Flexible Coupling Disk Type series.

Products like this...

Part Number
MHW-32C-6-10
MHW-32C-6-6
MHW-32C-6-7-BT
MHW-63C-16-KT-18-KT
MHW-63C-16-KT-19
MHW-63C-16-KT-19-KT
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSShaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Allowable Torque Range
(N•m)
Maximum Range of Rotation Number
(r/min)
Normal Torque
(N•m)
Allowable Lateral Misalignment
(mm)
Allowable Lateral Misalignment Range
(mm)
Max. Rotational Speed
(r/min)
Allowable Axial Misalignment
(mm)
Moment of Inertia
(kg・m2)
Additional Work Keyway
1 Piece(s) 11 Day(s) or more 1061032401.01~3.0010001~7800020.150.02~0.219000±0.46.2×10-6Standard Shaft BoreNA
1 Piece(s) 11 Day(s) or more 106632401.01~3.0010001~7800020.150.02~0.219000±0.46.2×10-6Standard Shaft BoreNA
1 Piece(s) 11 Day(s) or more 106732401.01~3.0010001~7800020.150.02~0.219000±0.46.2×10-6Additional Work Shaft HoleNA
1 Piece(s) 11 Day(s) or more 10161863585.01~10.004001~10000100.30.21~0.4010000±0.81.1×10-4Standard Shaft BoreBoth Sides
1 Piece(s) 11 Day(s) or more 10161963585.01~10.004001~10000100.30.21~0.4010000±0.81.1×10-4Standard Shaft BoreD1 Hole
1 Piece(s) 11 Day(s) or more 10161963585.01~10.004001~10000100.30.21~0.4010000±0.81.1×10-4Standard Shaft BoreBoth Sides

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)