(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Round Rim-Type Engineering Plastic Handwheel (NRP, RP) (Part Numbers)

Round Rim-Type Engineering Plastic Handwheel (NRP, RP)
  • On Sale Till 31/03/2025

A standard design plastic handwheel. Can be used with a variety of equipment and machinery. Available with or without the rotating handle.

  • STOCK

PDF

Japanese Only

Part Number

Configured Part Number is shown.

RP315ER-H24

Part Number
RP315ER-H24
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSD
(Ø)
Material of Handle Material Mounting Section Hole Drilling Grip Grip Type Grip Material Grip Surface H
(mm)
D1
(Ø)
Set Screw Thread Machining Insert Material Additional Work Press Screw Hole Size Square hole size Tapped Through-hole Size Nominal
1 Piece(s) 12 Day(s) or more 10315[Polypropylene] PolypropyleneRound hole (through hole)Presence[Rotating] Rotation Type[Polyamide] PolyamideNo7054Presence (2 place)FC MaterialShaft hole, press screw holes at two locationφ24mm---

Loading...

  1. 1

Basic Information

Types of Handle Morning Glory Surface of Handle No

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)