(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Spring Plunger (ZP, PL, PLH, ZN, PLN) (Part Numbers)

Spring Plunger (ZP, PL, PLH, ZN, PLN)
  • On Sale Till 31/03/2025

Classic spring plungers. Available in three types of load for different screw diameters (excluding certain diameters). Available in a variety of materials.

PDF

Usage

●Positioning part for indexing and stoppers, etc.

Materials

●Main Body: Steel
Part Number
PLN3
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSTip material Body Material Outer Diameter D (or Male Thread M)
(mm)
Stroke S
(mm)
Main Body Surface Treatment Tip surface treatment Tip heat treatment Vertical Load (Range)
(N)
Minimum Load
(N)
Max. Load
(N)
Length L
(mm)
Tip outer diameter d
(φ)
Thread Pitch
(mm)
Load Identification Heat Resistant Temperature
(℃)
Applicable Dedicated Wrench
1 Piece(s) Same day 10ResinSteel31.5Black Oxide CoatingNo-0.01~500.531010.5For heavy loads (no line)90-

Loading...

  1. 1
 

Basic Information

Mounting Method Screw-In Stop loosening No Spring Plunger Type Spherical Surface
Wrench Hole Shape Hex

Please check the type/dimensions/specifications of the part PLN3 in the Spring Plunger (ZP, PL, PLH, ZN, PLN) series.

Products like this...

Part Number
PL12-SUS
PL16
PL16-SUS
PLN3-SUS
PLN4
PLN4-SUS
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSTip material Body Material Outer Diameter D (or Male Thread M)
(mm)
Stroke S
(mm)
Main Body Surface Treatment Tip surface treatment Tip heat treatment Vertical Load (Range)
(N)
Minimum Load
(N)
Max. Load
(N)
Length L
(mm)
Tip outer diameter d
(φ)
Thread Pitch
(mm)
Load Identification Heat Resistant Temperature
(℃)
Applicable Dedicated Wrench
1 Piece(s) 16 Day(s) or more 10Stainless SteelStainless Steel124NoNoQuenching and Tempering0.01~5010472861.75For heavy loads (no line)180PW12
1 Piece(s) 12 Day(s) or more 10SteelSteel165Black Oxide CoatingBlack Oxide CoatingCarburized0.01~5045100327.52For heavy loads (no line)100PW16
1 Piece(s) 16 Day(s) or more 10Stainless SteelStainless Steel165NoNoQuenching and Tempering0.01~5045100327.52For heavy loads (no line)180PW16
1 Piece(s) Same day 10ResinStainless Steel31.5NoNo-0.01~500.531010.5-90-
1 Piece(s) 18 Day(s) or more 10ResinSteel41.5Black Oxide CoatingNo-0.01~50516151.50.7For heavy loads (no line)90PW4
1 Piece(s) 16 Day(s) or more 10ResinStainless Steel41.5NoNo-0.01~50516151.50.7-90PW4

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)