(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 sampai dengan 20:00 pada tanggal 16/6/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 (WIB) 16/6/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Plastic Handle (AGR) (Part Numbers)

Plastic Handle (AGR)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Plastic Handle (AGR)
  • Plastic Handle (AGR)
  • Plastic Handle (AGR)
  • Plastic Handle (AGR)
  • Plastic Handle (AGR)
  • Plastic Handle (AGR)
  • Plastic Handle (AGR)
  • Plastic Handle (AGR)
  • Plastic Handle (AGR)
  • Plastic Handle (AGR)
  • Plastic Handle (AGR)
  • Plastic Handle (AGR)
  • Plastic Handle (AGR)
  • Plastic Handle (AGR)
  • Plastic Handle (AGR)
  • Plastic Handle (AGR)
  • Plastic Handle (AGR)
  • Plastic Handle (AGR)
  • On Sale Till 31/03/2025

Wide assortment of resin handles.
[Features]
· Rounded shape with a comfortable grip.
· Available in various materials, such as phenol, polyamide, polypropylene, etc.
· AGR type available in 6 colors (black, orange, gray, yellow, light blue and red).
· AGR-HT is heat-resistant and can be used up to a maximum 200°C.
· AGR-CL is available in white, ideal for medical equipment.
[Applications]
· Ideal when mounting and removing panels and covers, etc.

  • STOCK

PDF

Plastic Handle (AGR)

AGR AGR-HT AGR (Color) AGR-N AGR-CL dimensional drawing

AGR AGR-HT AGR (Color) AGR-N AGR-CL
dimensional drawing

AGR-FM (Front Mounting) dimensional drawing

AGR-FM (Front Mounting)
dimensional drawing

TypeGripInsert
AGRPhenolic plastic
Gloss finish
Black
Brass
(Cadmium-Reducing Material)
AGR-HTPolyamide (Glass fiber reinforced)
Matte black
AGR (Color)Polyamide
Gloss finish
Black, orange, gray
yellow, light blue, red
AGR-FMPolypropylene
Matte Black
AGR-N
AGR-CLPolyamide
Gloss finish
White
SUS303

AGR (Phenolic plastic)

BlackLL1HABMLfWeight
(g)
Part Number
AGR10086103432617M6 × 11285
AGR140117138543020M8 × 1.2513138
AGR20017919862185

AGR-HT (Heat-Resistant Max: 200°C)

BlackLL1HABMLfWeight
(g)
Part Number
AGR100HT86100442314M6 × 11259
AGR140HT117134492515M8 × 1.251387
AGR200HT179196572716132

AGR (Colors)

Part NumberColorPart NumberColorLL1HABMLfWeight
(g)
AGR140BRBlackAGR140YEYellow117138543020M8 × 1.251380
AGR140OGOrangeAGR140LBLight blue
AGR140GRGrayAGR140RERed

AGR-FM (Front Mounting)

BlackLL1HABRLrCLcWeight
(g)
Part Number
AGR140FM1171344925156.42110.5664
AGR200FM17919657271689

AGR-N

BlackLL1HABMLfWeight
(g)
Part Number
AGR100N86100442314M6 × 11245
AGR140NB11713449251565
AGR140NM8 × 1.251367
AGR140-120N12070
AGR150N13214653261673
AGR180N150166562782
AGR200N17919657130
AGR320N300322643222M10 × 1.517205

AGR-CL (White, SUS)

WhiteLL1HABMLfWeight
(g)
Part Number
AGR140CL117138543021M8 × 1.251380
AGR200CL1792006220105
Part Number
AGR150N
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSPitch L
(mm)
Main Body Material Height
(mm)
Grip thickness
(mm)
Mounting Method Main Body, Surface Treatment Main Body Color Mounting Screw Diameter M Full Length
(mm)
1 Piece(s) 18 Day(s) or more 10132Polypropylene5326Female Thread[Others] Matt FinishMatt BlackM8×1.25146

Loading...

  1. 1

Basic Information

Main Body Type Imposition Type Surfaced Type Category U Shaped U Shape Straight
Additional Function No Handle Cross Sectional Shape Round shape

Please check the type/dimensions/specifications of the part AGR150N in the Plastic Handle (AGR) series.

Products like this...

Part Number
AGR140
AGR140-120N
AGR140BR
AGR180N
AGR200
AGR200CL
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSPitch L
(mm)
Main Body Material Height
(mm)
Grip thickness
(mm)
Mounting Method Main Body, Surface Treatment Main Body Color Mounting Screw Diameter M Full Length
(mm)
1 Piece(s) Same day 10117Phenol5430Female Thread[Others] Gloss finishingBlackM8×1.25138
1 Piece(s) 18 Day(s) or more 10120Polypropylene4925Female Thread[Others] Matt FinishMatt BlackM8×1.25134
1 Piece(s) 16 Day(s) or more 10117Polyamide5430Female Thread[Others] Gloss finishingBlackM8×1.25138
1 Piece(s) Same day 10150Polypropylene5627Female Thread[Others] Matt FinishMatt BlackM8×1.25166
1 Piece(s) 1 Day(s) 10179Phenol6230Female Thread[Others] Gloss finishingBlackM8×1.25198
1 Piece(s) 18 Day(s) or more 10179Polyamide6230Female Thread[Others] Gloss finishingWhiteM8×1.25200

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)