(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Oil-Resistant, Robust and Compact Photoelectric Sensor [E3ZM-C] (Part Numbers)

Oil-Resistant, Robust and Compact Photoelectric Sensor [E3ZM-C]

Photoelectric sensor for automobile/machine tool industry

[Features]
· It is a stainless steel body excellent in oil resistance and robustness.
· To improve visibility even 1 m ahead, we have a variety of orange spot transmissive visible beams.
· M12 We stocked up on smart click type connector relay

PDF

Japanese Only

Part Number

Configured Part Number is shown.

E3ZM-CR61 2M

Part Number
E3ZM-CR61 2M
Part NumberMinimum order quantityVolume DiscountDays to ShipDetection Method Light Axis Arrangement Type Light Source Detection distance 【classification】
(mm)
Standard Detected Subject
(Ø)
Reflection type detection method Operating Environment Head maximum size, depth
(mm)
Output Mode Connection Method Cable length
(m)
Response time (standard mode)
(ms)
Numbers of beam channel Strength (tightening)
(N·m)
Detection Distance details
(mm)
Emitter/receiver
1 Piece(s) 12 Day(s) or more Retro reflectiveUse of Emitting and Receiving Integrated Reflection Plate[Red] Red light emitting diode~400075[Retroreflective] Retro-Reflective Shape (With MSR Function)Standard / Oil Resistant / Cold Resistance32NPN open-collectorPre-wired21-0.5 or less (M3 screws)4000-

Loading...

  1. 1
 

Basic Information

Type Photoelectric sensor Detected Objects Opaque Objects Beam Shape Standard
Head Shape Square shape Case Material SUS316L Amplifier Installation Type Amplifier Built-in Type
Ambient Operating Temperature(°C) -25::55 Ambient Operating Temperature(%) 35::85 Protection Structure IP67
Head maximum size width(mm) 21 Head maximum size height(mm) 10.8 Power Supply Voltage(V) 10-30 V DC
Operation Mode Light ON/Dark-ON (selectable)

Please check the type/dimensions/specifications of the part E3ZM-CR61 2M in the Oil-Resistant, Robust and Compact Photoelectric Sensor [E3ZM-C] series.

Products like this...

Part Number
E3ZM-CD62 2M
E3ZM-CD62-M1TJ 0.3M
E3ZM-CR61-M1TJ 0.3M
E3ZM-CT62B 2M
E3ZM-CT62B 5M
E3ZM-CT82B-M1TJ 0.3M
Part NumberMinimum order quantityVolume DiscountDays to ShipDetection Method Light Axis Arrangement Type Light Source Detection distance 【classification】
(mm)
Standard Detected Subject
(Ø)
Reflection type detection method Operating Environment Head maximum size, depth
(mm)
Output Mode Connection Method Cable length
(m)
Response time (standard mode)
(ms)
Numbers of beam channel Strength (tightening)
(N·m)
Detection Distance details
(mm)
Emitter/receiver
1 Piece(s) 12 Day(s) or more Retro reflectiveEmitting and Receiving Integrated Single UseInfrared-emitting diode~1000-Diffused reflective shapeStandard / Cold Resistance / Oil Resistant32NPN open-collectorPre-wired21-0.5 or less (M3 screws)1000-
1 Piece(s) 16 Day(s) Retro reflectiveEmitting and Receiving Integrated Single UseInfrared-emitting diode~1000-Diffused reflective shapeStandard / Cold Resistance / Oil Resistant32.2NPN open-collectorPre-wired connector (M12)0.3140.5 or less (M3 screws)1000-
1 Piece(s) 16 Day(s) or more Retro reflectiveEmitting and Receiving Integrated Single Use[Red] Red light emitting diode~1075[Retroreflective] Retro-Reflective Shape (With MSR Function)Standard / Cold Resistance / Oil Resistant32.2NPN open-collectorPre-wired connector (M12)0.3140.5 or less (M3 screws)100-
1 Piece(s) 12 Day(s) or more [Transparent] Through Beam TypeEmitting and Receiving Sections SeparatedOrange light emitting diodeMore than 1000012-Standard / Cold Resistance / Oil Resistant32NPN open-collectorPre-wired21-0.5 or less (M3 screws)20000-
1 Piece(s) 12 Day(s) or more [Transparent] Through Beam TypeEmitting and Receiving Sections SeparatedOrange light emitting diodeMore than 10000--Standard / Oil Resistant32.2NPN open-collectorPre-wired52--20000Emitter + Receiver
1 Piece(s) 16 Day(s) or more [Transparent] Through Beam TypeEmitting and Receiving Sections SeparatedOrange light emitting diodeMore than 10000--Standard / Oil Resistant32.2PNP open-collectorPre-wired connector (M12)0.32--20000Emitter + Receiver

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)