(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Long Size Proximity Sensor [E2E2] (Part Numbers)

Long Size Proximity Sensor [E2E2]
  • On Sale Till 31/03/2025

[Features]
· Proximity sensor with long thread length.
· To make cord protector a standard equipment, together with increasing the tightening strength.
· Increase the visibility of indicator lights and adopt for all models the milling cut for spanner grasping.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

E2E2-X14MD1 2M

 
Part Number
E2E2-X14MD1 2M
Part NumberMinimum order quantityVolume DiscountDays to ShipDetection distance L1 [classification]
(mm)
Shielded / Non-shielded Screw Detection Head Size Head size Depth (range)
(mm)
Head size Depth
(mm)
Acquired Standards Types Power Type Power Supply Voltage Output Mode Operation Mode Cable Length
(m)
Cable Specifications Detection distance L1 details
(mm)
1 Piece(s) Same day ~5Shield TypeM1850.1~6060CE / IECThread length: long size , DC 3-wireDirect Current 3-Wire Type12-24 VDCNPN Open CollectorNC2Vinyl (PVC)-insulated round cord, φ6, 2-core/3-core5

Loading...

  1. 1

Basic Information

Shape Screw Type Detected Objects Magnetic Metal Operating Environment Standard / Oil Resistance Reinforcement / Cold Resistance
Detection Direction Front Surface Case Material Brass Detecting Surface Material Polybutylene Terephthalate
Amplifier Amplifier Built-in Type Protection Structure (IEC) IP67 Connection Method Pre-wired model
Connector pin arrangement - Different Frequency Type Standard Included functions -
Combination amplifier/head -

Please check the type/dimensions/specifications of the part E2E2-X14MD1 2M in the Long Size Proximity Sensor [E2E2] series.

Products like this...

Part Number
E2E2-X10MY1 2M
E2E2-X10Y1 2M
E2E2-X2C2 2M
E2E2-X3D2 2M
E2E2-X5MC1 2M
E2E2-X5Y1 2M
Part NumberMinimum order quantityVolume DiscountDays to ShipDetection distance L1 [classification]
(mm)
Shielded / Non-shielded Screw Detection Head Size Head size Depth (range)
(mm)
Head size Depth
(mm)
Acquired Standards Types Power Type Power Supply Voltage Output Mode Operation Mode Cable Length
(m)
Cable Specifications Detection distance L1 details
(mm)
1 Piece(s) 16 Day(s) or more ~10Shield TypeM3060.1~7065CCC / IEC / CEThread length long size, AC, 2-LineAC, 2-Wire24-240 VACAC, 2-WireNO2Vinyl (PVC)-insulated round cord, φ6, 2-core/3-core10
1 Piece(s) 16 Day(s) or more ~20Non Shield TypeM3060.1~7065CCC / IEC / CEThread length long size, AC, 2-LineAC, 2-Wire24-240 VACAC, 2-WireNO2Vinyl (PVC)-insulated round cord, φ6, 2-core/3-core18
1 Piece(s) Same day ~2Shield TypeM1250.1~6055IEC / CEThread Length Long Size , DC, 3-LineDirect Current 3-Wire Type12-24 VDCNPN Open CollectorNO2Vinyl (PVC)-insulated round cord, φ4, 2-core/3-core2
1 Piece(s) Same day ~3Shield TypeM1250.1~6055IEC / CEThread Length Long Size , DC, 2-LineDirect Current 2-Wire Type12-24 VDCDC 2-wire polarizedNC2Vinyl (PVC)-insulated round cord, φ4, 2-core/3-core3
1 Piece(s) Same day ~2Shield TypeM1250.1~6055CCC / IEC / CEThread length long size, AC, 2-LineAC, 2-Wire24-240 VACAC, 2-WireNO2Vinyl (PVC)-insulated round cord, φ4, 2-core/3-core2
1 Piece(s) 16 Day(s) ~5Shield TypeM1850.1~6060CCC / IEC / CEThread length long size, AC, 2-LineAC, 2-Wire24-240 VACAC, 2-WireNO2Vinyl (PVC)-insulated round cord, φ6, 2-core/3-core5

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)