(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Photoelectric Sensor With Built-In Medium Size Amplifier [E3S-A] (Part Numbers)

Photoelectric Sensor With Built-In Medium Size Amplifier [E3S-A]
  • On Sale Till 31/03/2025

Photoelectric Sensor With Built-In Medium Size Amplifier [E3S-A]
Photoelectric Sensors are a type of sensor that uses light to detect the presence or absence of an object. They offer a wide variety of type to choose from.
[Feature]
● Shape : Compact
● Detection Distance Minimum/Maximum (mm.) : 10 and 7000
● Output Mode : NPN and PNP
● Sensing modes : Through-beam and Retro-reflective
[Application]
Photoelectric Sensors are commonly used in industrial applications for example conveyor belts, assembly lines and so on

PDF

Japanese Only

Part Number

Configured Part Number is shown.

E3S-AR11 2M

 
Part Number
E3S-AR11 2M
Part NumberMinimum order quantityVolume DiscountDays to ShipDetection Method Light Axis Arrangement Type Light Source Detection distance 【classification】
(mm)
Standard Detected Subject
(Ø)
Reflection type detection method Head maximum size width
(mm)
Head maximum size height
(mm)
Head maximum size, depth
(mm)
Output Mode Connection Method Cable length
(m)
Timer Accessory functionality (non-amplifier) Accessories (dedicated reflective plate, etc.) Mounting Method Emitter format Receiver format Specifications Detection Distance details
(mm)
1 Piece(s) 16 Day(s) or more Retro reflectiveUse of Emitting and Receiving Integrated Reflection Plate[Red] Red light emitting diode~200075[Retroreflective] Retro-Reflective Shape (With MSR Function)2112.446.3NPN open-collectorPre-wired2--Reflective plate (Recur Retro reflective Only)---Shape: horizontal type100~2000

Loading...

  1. 1

Basic Information

Type Photoelectric sensor Detected Objects Opaque Objects Beam Shape Standard
Head Shape Square shape Case Material Polybutylene Terephthalate Amplifier Installation Type Amplifier Built-in Type
Operating Environment Standard / Cold Resistance Ambient Operating Temperature(°C) -25::55 Ambient Operating Temperature(%) 35::85
Protection Structure IP67 Power Supply Voltage(V) 10-30 V DC Operation Mode Light ON/Dark-ON (selectable)
Response time (standard mode)(ms) 0.5 Material (detection head) Modified polyarylate

Please check the type/dimensions/specifications of the part E3S-AR11 2M in the Photoelectric Sensor With Built-In Medium Size Amplifier [E3S-A] series.

Products like this...

Part Number
E3S-AD32 2M
E3S-AD36
E3S-AD82 2M
E3S-AR31 2M
E3S-AR36
E3S-AR66
Part NumberMinimum order quantityVolume DiscountDays to ShipDetection Method Light Axis Arrangement Type Light Source Detection distance 【classification】
(mm)
Standard Detected Subject
(Ø)
Reflection type detection method Head maximum size width
(mm)
Head maximum size height
(mm)
Head maximum size, depth
(mm)
Output Mode Connection Method Cable length
(m)
Timer Accessory functionality (non-amplifier) Accessories (dedicated reflective plate, etc.) Mounting Method Emitter format Receiver format Specifications Detection Distance details
(mm)
1 Piece(s) 16 Day(s) or more Retro reflectiveEmitting and Receiving Integrated Single UseInfrared-emitting diode~1000-Diffused reflective shape2112.444PNP open-collectorPre-wired2------Shape: horizontal type700
1 Piece(s) 16 Day(s) or more Retro reflectiveEmitting and Receiving Integrated Single Use[Red] Red light emitting diode~200-Diffused reflective shape2112.450PNP open-collectorConnector (M12)---Connector type close contact mounting plate---Shape: horizontal type10~200
1 Piece(s) 16 Day(s) Retro reflectiveEmitting and Receiving Integrated Single UseInfrared-emitting diode~1000-Diffused reflective shape2112.444PNP open-collectorPre-wired2------Shape: vertical type700
1 Piece(s) 16 Day(s) or more Retro reflectiveUse of Emitting and Receiving Integrated Reflection Plate[Red] Red light emitting diode~200075[Retroreflective] Retro-Reflective Shape (With MSR Function)2112.442.3PNP open-collectorPre-wired2--Reflective plate (Recur Retro reflective Only)---Shape: horizontal type100~2000
1 Piece(s) 16 Day(s) or more Retro reflectiveUse of Emitting and Receiving Integrated Reflection Plate[Red] Red light emitting diode~200075[Retroreflective] Retro-Reflective Shape (With MSR Function)2112.452.3PNP open-collectorConnector (M12)---Reflective plate (retro-reflective only), connector type close contact mounting plate---Shape: horizontal type100~2000
1 Piece(s) 16 Day(s) or more Retro reflectiveUse of Emitting and Receiving Integrated Reflection Plate[Red] Red light emitting diode~200075[Retroreflective] Retro-Reflective Shape (With MSR Function)23.31250NPN open-collectorConnector (M12)---Reflective plate (retro-reflective only), connector type close contact mounting plate---Shape: vertical type100~2000

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)