(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Spatter Guard Type Proximity Sensor [E2EQ] (Part Numbers)

Spatter Guard Type Proximity Sensor [E2EQ]
  • On Sale Till 31/03/2025

[Features]
· Fluorine resin coding proximity sensor for sputter guard.
· Outstanding sputter resistance.
· Added series of long range type
· Maximum detection range 15 mm.
· Stock up on smart click type connector relay.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

E2EQ-X7D1-M1J 0.3M

 
Part Number
E2EQ-X7D1-M1J 0.3M
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSDetection distance L1 [classification]
(mm)
Screw Detection Head Size Head size Depth (range)
(mm)
Head size Depth
(mm)
Output Mode Connection Method Connector pin arrangement Cable Length
(m)
Cable Specifications Detection distance L1 details
(mm)
1 Piece(s) 12 Day(s) or more -~10M1820.1~3029DC 2-wire polarizedConnector model (M12)③0V, ④+V / ①② correspond to free terminals (long-range)0.3Vinyl (PVC) insulated round cord (flame retardant), φ67

Loading...

  1. 1

Basic Information

Shape Screw Type Detected Objects Magnetic Metal Operating Environment Standard / Sputtering Resistance / Oil Resistance Reinforcement / Cold Resistance
Shielded / Non-shielded Shield Type Detection Direction Front Surface Case Material Fluorine Resin Coating (Base Material: Brass)
Detecting Surface Material Fluororesin Amplifier Amplifier Built-in Type Acquired Standards CE / IEC
Protection Structure (IEC) IP67 Types Spatter-countermeasures, standard type Power Type Direct Current 2-Wire Type
Power Supply Voltage 12-24 VDC Operation Mode NO Different Frequency Type Standard
Included functions - Combination amplifier/head -

Please check the type/dimensions/specifications of the part E2EQ-X7D1-M1J 0.3M in the Spatter Guard Type Proximity Sensor [E2EQ] series.

Products like this...

Part Number
E2EQ-X10D1-M1TGJ 0.3M
E2EQ-X15X1 2M
E2EQ-X15X1-M1J 0.3M
E2EQ-X3D1 2M
E2EQ-X7D1-M1TGJ 0.3M
E2EQ-X7D1G-M1GJ-T 0.3M
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSDetection distance L1 [classification]
(mm)
Screw Detection Head Size Head size Depth (range)
(mm)
Head size Depth
(mm)
Output Mode Connection Method Connector pin arrangement Cable Length
(m)
Cable Specifications Detection distance L1 details
(mm)
1 Piece(s) Same day -~10M3030.1~4038DC 2-wire polarizedPre-wired smartclick connector model (M12)-0.3Vinyl (PVC) insulated round cord (flame retardant), φ610
1 Piece(s) Same day -~20M3040.1~5043DC 2-wire non-polarPre-wired model-2Vinyl (PVC) insulated round cord (flame retardant), φ6, 2-core15
1 Piece(s) Same day -~20M3040.1~5043DC 2-wire non-polarConnector model (M12)③0V, ④+V / ①② correspond to free terminals (long-range)0.3Vinyl (PVC) insulated round cord (flame retardant), φ615
1 Piece(s) Same day -~3M1220.1~3024DC 2-wire polarizedPre-wired model①+V, ④0V / ②③ free terminal2Vinyl (PVC) insulated round cord (flame retardant), φ6, 2-core3
1 Piece(s) 12 Day(s) or more -~10M1820.1~3029DC 2-wire polarizedPre-wired smartclick connector model (M12)-0.3Vinyl (PVC) insulated round cord (flame retardant), φ67
1 Piece(s) Same day -~10M1830.1~4039DC 2-wire polarizedConnector model (M12)①+V, ④0V / ②③ free terminal0.3Vinyl (PVC) insulated round cord (flame retardant), φ67

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)