(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
This translation is a Google translation Terjemahan ini adalah terjemahan Google
[Features]
· A wide variety of models for various application.
· Easy to install, high speed pulse generator, and in high speed rotation control etc.
· Direct mounted to metal (-N models).
· Because of its rich variety, ideal for various limit control, counting control (-N type).
Japanese Only
Part Number
Configured Part Number is shown.
TL-N5ME1 2M
Part Number |
---|
TL-N5ME1 2M |
Part Number | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Detection distance L1 [classification] (mm) | Operating Environment | Head size Depth (range) (mm) | Head size Depth (mm) | The size and width of detection head (range) (mm) | The size and width of detection head (mm) | The size and height of detection head (range) (mm) | The size and height of detection head (mm) | Acquired Standards | Types | Power Type | Power Supply Voltage | Output Mode | Operation Mode | Connector pin arrangement | Cable Length (m) | Different Frequency Type | Cable Specifications | Included functions | Combination amplifier/head | Detection distance L1 details (mm) | Standard sensing object |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 Piece(s) | Same day | - | ~5 | Standard / Oil Resistance Reinforcement / Cold Resistance | 30.1~40 | 38.5 | 20.1~30 | 25 | 20.1~30 | 25.5 | CE / IEC | Standard type (metal direct mounting supported) | Direct Current 3-Wire Type | 12-24 VDC | NPN Voltage Current Output | NO | - | 2 | Standard | Vinyl (PVC)-insulated round cord, φ6, 2-core/3-core | - | - | 5 | - |
Loading...
Shape | Square shape | Detected Objects | Magnetic Metal | Shielded / Non-shielded | Non Shield Type |
---|---|---|---|---|---|
Detection Direction | Front Surface | Case Material | Heat Resistant ABS | Detecting Surface Material | Heat Resistant ABS |
Amplifier | Amplifier Built-in Type | Protection Structure (IEC) | IP67 | Connection Method | Pre-wired model |
Please check the type/dimensions/specifications of the part TL-N5ME1 2M in the Prism, Standard Type Proximity Sensor [TL-N/Q] series.
Part Number |
---|
TL-N10MF1 2M |
TL-N10MY1 2M |
TL-N12MD1 2M |
TL-N5ME1 5M |
TL-N5ME2 2M |
TL-N5MY1 2M |
Part Number | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Detection distance L1 [classification] (mm) | Operating Environment | Head size Depth (range) (mm) | Head size Depth (mm) | The size and width of detection head (range) (mm) | The size and width of detection head (mm) | The size and height of detection head (range) (mm) | The size and height of detection head (mm) | Acquired Standards | Types | Power Type | Power Supply Voltage | Output Mode | Operation Mode | Connector pin arrangement | Cable Length (m) | Different Frequency Type | Cable Specifications | Included functions | Combination amplifier/head | Detection distance L1 details (mm) | Standard sensing object |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 Piece(s) | 27 Day(s) | - | ~10 | Standard / Oil Resistance Reinforcement | 50.1~60 | 52.5 | 20.1~30 | 30 | 30.1~40 | 30.5 | IEC / CE | - | Direct Current 3-Wire Type | 12-24 VDC | DC 3-wire (PNP) | NO | - | 5 | Standard | - | - | - | 10 | Iron 40 × 40 × 1mm | ||
1 Piece(s) | Same day | - | ~10 | Standard / Oil Resistance Reinforcement / Cold Resistance | 50.1~60 | 52.5 | 20.1~30 | 30 | 30.1~40 | 30.5 | IEC / CE / CCC | Standard type (metal direct mounting supported) | AC, 2-Wire | 100-220 VAC | AC, 2-Wire | NO | - | 2 | Standard | Vinyl (PVC)-insulated round cord, φ6, 2-core/3-core | - | - | 10 | - | ||
1 Piece(s) | Same day | - | ~20 | Standard / Oil Resistance Reinforcement / Cold Resistance | 50.1~60 | 52.5 | 20.1~30 | 30 | 30.1~40 | 30.5 | IEC / CE | Standard type (metal direct mounting supported) | Direct Current 2-Wire Type | 12-24 VDC | DC 2-wire polarized | NO | - | 2 | Standard | Vinyl (PVC)-insulated round cord, φ6, 2-core/3-core | - | - | 12 | - | ||
1 Piece(s) | Same day | - | ~5 | Standard / Oil Resistance Reinforcement / Cold Resistance | 30.1~40 | 38.5 | 20.1~30 | 25 | 20.1~30 | 25.5 | IEC / CE | Standard type (metal direct mounting supported) | Direct Current 3-Wire Type | 12-24 VDC | NPN Voltage Current Output | NO | - | 5 | Standard | Vinyl (PVC)-insulated round cord, φ6, 2-core/3-core | - | - | 5 | - | ||
1 Piece(s) | Same day | - | ~5 | Standard / Oil Resistance Reinforcement / Cold Resistance | 30.1~40 | 38.5 | 20.1~30 | 25 | 20.1~30 | 25.5 | IEC / CE | Standard type (metal direct mounting supported) | Direct Current 3-Wire Type | 12-24 VDC | NPN Voltage Current Output | NC | - | 2 | Standard | Vinyl (PVC)-insulated round cord, φ6, 2-core/3-core | - | - | 5 | - | ||
1 Piece(s) | Same day | - | ~5 | Standard / Oil Resistance Reinforcement / Cold Resistance | 40.1~50 | 50 | 20.1~30 | 25 | 20.1~30 | 25.5 | IEC / CE / CCC | Standard type (metal direct mounting supported) | AC, 2-Wire | 100-220 VAC | AC, 2-Wire | NO | - | 2 | Standard | Vinyl (PVC)-insulated round cord, φ6, 2-core | - | - | 5 | - |
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Kebijakan Privacy
Thank you for your cooperation.Terima kasih atas kerjasama anda.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Silahkan pergunakan Forms Permintaan.
Kebijakan Privacy