(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Compact Rope Vibration Isolator

Compact Rope Vibration Isolator

Click this image to zoom it.

Move the mouse over the image to zoom

Ideal for absorbing shock and vibration. This product is particularly effective for random vibrations.

(i)Caution

  • In accordance with the change in the manufacturer's plant, the surface treatment is changed to Alodine processing. Shipment will not comply with the RoHs Directive from April 6, 2016.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

CR3-400-DM

Part Number
CR3-400-DM
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 8 Day(s) or more

Loading...

  1. 1

Basic Information

Dimension H(mm) 33 Dimension W(mm) 30 Dimension L1(mm) 12.7
Dimension L2(mm) 19.3 Dimension L3(mm) 9.7 Thread Size M3
Maximum Load(N) 11

Frequently asked question (FAQ)

Question: Installation methods
Answer: Tilted and roll installation are possible as well as compression. However, the load limit is different.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)