(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 sampai dengan 20:00 pada tanggal 16/6/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 (WIB) 16/6/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Modular type FRL combination standard white series (Part Numbers)

Modular type FRL combination standard white series

Boost your system with modularization. Dual element construction provides long life.
Choose from over 1000 in stock models, such as those with attached pressure meters, from our website.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

C1000-6-W-F1T8-A10WG40P

Part Number
C1000-6-W-F1T8-A10WG40P
Part NumberMinimum order quantityVolume DiscountDays to ShipConnection Dia. Min. Dripping Flow Rate
(l/min)
Bowl Material Relief Flow Direction Drain Storage Capacity
(cm3)
Drain Discharge Pressure Gauge Oil Capacity
(cm3)
Filter Drain Type Display Increment Piping Adapter Set Pressure Range Pressure Gauge Attached Pressure switch (P4000-W) + Joint set (Attached) Residual discharge value (V3000-W) + Joiner set (Attached) Configured Regulator Product No. Assembly Attachment Attachment Supplied Distributor Filter Auto Drain Type Lubricator Drain Type Pressure Switch Residual Discharge Valve Resin Bowl
1 Piece(s) 16 Day(s) or more Rc1/80.015ResinReliefStandard Flow (Left→Right)12Manual Auto drain[With Standard Pressure Gauge] Presence (Pressure Port Plug)20Standard (NC)Mpa Indication, Rc ScrewRc3/80.05~0.85MPaG40D-8-P10NoNoR1000-W--------

Loading...

  1. 1

Basic Information

Regulator Unit Combination Filter + Regulator + Lubricator Filter, Filtration Level 5μm Compressed Air Quality General Dry Air
Max. Operating Pressure(MPa) 1 Bowl Guard Presence Bowl material details Polycarbonate
Differential pressure detection port No Attachment (Assembled) No

Please check the type/dimensions/specifications of the part C1000-6-W-F1T8-A10WG40P in the Modular type FRL combination standard white series series.

Products like this...

Part Number
C1000-6-W-A6W
C1000-6-W-A6WVW
C1000-6-W-A8W
C1000-6-W-F1T8-A10WG41P
C1000-6-W-F1T8-A10WG49P
C1000-6-W-F1T8-A10WG50P
Part NumberMinimum order quantityVolume DiscountDays to ShipConnection Dia. Min. Dripping Flow Rate
(l/min)
Bowl Material Relief Flow Direction Drain Storage Capacity
(cm3)
Drain Discharge Pressure Gauge Oil Capacity
(cm3)
Filter Drain Type Display Increment Piping Adapter Set Pressure Range Pressure Gauge Attached Pressure switch (P4000-W) + Joint set (Attached) Residual discharge value (V3000-W) + Joiner set (Attached) Configured Regulator Product No. Assembly Attachment Attachment Supplied Distributor Filter Auto Drain Type Lubricator Drain Type Pressure Switch Residual Discharge Valve Resin Bowl
1 Piece(s) 16 Day(s) or more Rc1/80.015ResinReliefStandard Flow (Left→Right)12Manual Drain Cock[With Standard Pressure Gauge] Presence (Absence of Indicator)20NoMpa Indication, Rc ScrewRc1/80.05~0.85MPaNoNoNoR1000-W--------
1 Piece(s) 16 Day(s) or more Rc1/80.015ResinReliefStandard Flow (Left→Right)12Manual Drain Cock[With Standard Pressure Gauge] Presence (Absence of Indicator)20NoMpa Indication, Rc ScrewRc1/80.05~0.85MPaNoNoPresenceR1000-W--------
1 Piece(s) 16 Day(s) or more Rc1/80.015ResinReliefStandard Flow (Left→Right)12Manual Drain Cock[With Standard Pressure Gauge] Presence (Absence of Indicator)20NoMpa Indication, Rc ScrewRc1/40.05~0.85MPaNoNoNoR1000-W--------
1 Piece(s) 19 Day(s) or more Rc1/80.015ResinReliefStandard Flow (Left→Right)12Manual Auto drain[With Standard Pressure Gauge] Presence (Pressure Port Plug)20Standard (NC)Mpa Indication, Rc ScrewRc3/80.05~0.85MPaG41D-8-P10NoNoR1000-W--------
1 Piece(s) 16 Day(s) or more Rc1/80.015ResinReliefStandard Flow (Left→Right)12Manual Auto drain[With Standard Pressure Gauge] Presence (Pressure Port Plug)20Standard (NC)Mpa Indication, Rc ScrewRc3/80.05~0.85MPaG49D-8-P10NoNoR1000-W--------
1 Piece(s) 19 Day(s) or more Rc1/80.015ResinReliefStandard Flow (Left→Right)12Manual Auto drain[With Standard Pressure Gauge] Presence (Pressure Port Plug)20Standard (NC)Mpa Indication, Rc ScrewRc3/80.05~0.85MPaG50D-8-P10NoNoR1000-W--------

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)