(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

[In-Stock Items] Single Valve Unit, Pilot-Operated 5-Port Valve 4KB1 to 4KB1 Series (Part Numbers)

[In-Stock Items] Single Valve Unit, Pilot-Operated 5-Port Valve 4KB1 to 4KB1 Series

Same day shipping before 18:00 is available for the part numbers mentioned on this page.
Compact valve with a wide lineup.
*CAD data for this series is being revised. Data will be made available as soon as modifications are complete.
Check the following web pages for specifications not given here. https://jp.misumi-ec.com/vona2/detail/221000184952/?

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
4KB250-06-C2-DC24V
4KB250-06-C20-DC24V
4KB250-06-C21-DC24V
4KB250-06-C-DC24V
4KB250-06-L-DC24V
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSSpecifications Number of Solenoids Switching Type Status at Power Off Voltage Plumbing Thread Nominal Applicable Cylinder Dia.
(Ø)
CV Value Pressure Rating
(MPa)
Pilot Air Supply Manual Equipment
1 Piece(s) 15 Day(s) or more -Oil-FreeDouble3 Position P · A · B Connection[Self-Recovery (Spring Return)] Self-reset(spring return)DC24V1/840 to 800.650.2 to 0.7InternalNon-Locking
1 Piece(s) 15 Day(s) or more -Oil-FreeDouble3 Position P · A · B Connection[Self-Recovery (Spring Return)] Self-reset(spring return)DC24V1/840 to 800.650.2 to 0.7InternalNon-Locking
1 Piece(s) 15 Day(s) or more -Oil-FreeDouble3 Position P · A · B Connection[Self-Recovery (Spring Return)] Self-reset(spring return)DC24V1/840 to 800.650.2 to 0.7InternalNon-Locking
1 Piece(s) 15 Day(s) or more -Oil-FreeDouble3 Position P · A · B Connection[Self-Recovery (Spring Return)] Self-reset(spring return)DC24V1/840 to 800.650.2 to 0.7InternalNon-Locking
1 Piece(s) 26 Day(s) or more -Oil-FreeDouble3 Position P · A · B Connection[Self-Recovery (Spring Return)] Self-reset(spring return)DC24V1/840 to 800.650.2 to 0.7InternalNon-Locking

Loading...

  1. 1

Basic Information

Type Electromagnetic Valve Application Single Item Operating Number of Ports 5-port valve
Mounting Orientation Manifold Base Pipe Port Type Rc Plumbing Subbase Plumbing
Driving Type Pilot-operated Spool Seal Type Soft seal

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)