(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Aluminum Roller Conveyor M Series (RA-2816B) Diameter ø28.6 × Width 100 - 500

Aluminum Roller Conveyor M Series (RA-2816B) Diameter ø28.6 × Width 100 - 500

ø28 aluminum roller conveyor. Light load use, 30 low-floor type frame. Conveyor length 500 to 3,000 in 10 mm units, roller width 100, 1,000 in 1 mm units specifiable.

[Features]
· Roller diameter is ø28.6, and minimum roller interval is P40.
· Roller width (nominal) 100W-500W in increments of 50 mm as standard. This roller can also be manufactured in non-standard sizes.
· Machined bearings, high quality
· [30 low-floor type frame]

Part Number

Configured Part Number is shown.

Part Number
RA-2816B-[500-3000/10]L-[100,​200,​300,​400,​500]W-[40,​50,​75]P
RA-2816B-[500-3000/10]L-[101-199/1]W-[40,​50,​75]P
RA-2816B-[500-3000/10]L-[201-299/1]W-[40,​50,​75]P
RA-2816B-[500-3000/10]L-[301-399/1]W-[40,​50,​75]P
RA-2816B-[500-3000/10]L-[401-499/1]W-[40,​50,​75]P
Part NumberMinimum order quantityVolume DiscountDays to ShipRoller Width W
(mm)
Roller Pitch P
(mm)
Machine Length L
(mm)
1 Piece(s) 15 Day(s) or more 100 ~ 50040 ~ 75500 ~ 3000
1 Piece(s) 15 Day(s) or more 101 ~ 19940 ~ 75500 ~ 3000
1 Piece(s) 15 Day(s) or more 201 ~ 29940 ~ 75500 ~ 3000
1 Piece(s) 15 Day(s) or more 301 ~ 39940 ~ 75500 ~ 3000
1 Piece(s) 15 Day(s) or more 401 ~ 49940 ~ 75500 ~ 3000

Loading...

  1. 1

Basic Information

Roller Material Aluminum Roller Outer Dia. D(Ø) 28.6 Roller Thickness t(mm) 1.6
Application For transporting small items Frame Type Straight Roller Type Straight
Frame Material Aluminum Frame Surface Treatment Alumite Roller Surface Treatment Alumite
Machine Height H(mm) 31 Roller Strength(N / 1pc.) 245.2::490.3 Specifications Standard / Water Resistance

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)