Steel Tapered Roller Conveyor M Series (R-TC700) Diameter ø41.3 × Width 200 – 600

Steel Tapered Roller Conveyor M Series (R-TC700) Diameter ø41.3 × Width 200 – 600

Light to medium load type with internal frame radius of 700 mm. Roller width 200 to 600 in 1 mm units specifiable.

Part Number

Configured Part Number is shown.

Part Number
R-TC700-700R-[200,​300,​400,​500,​600]W-[75,​100,​150]P-90
R-TC700-700R-[201-299/1]W-[75,​100,​150]P-90
R-TC700-700R-[301-399/1]W-[75,​100,​150]P-90
R-TC700-700R-[401-499/1]W-[75,​100,​150]P-90
R-TC700-700R-[501-599/1]W-[75,​100,​150]P-90
Part NumberVolume DiscountDays to ShipRoller Width W
(mm)
Roller Pitch P
(mm)
Roller Strength
(N / 1pc.)
Specifications Curve Angle(°) Curve Inner Rounding
21 Day(s) or more 200 ~ 60075 ~ 150549.2~1667.1Standard90700
21 Day(s) or more 201 ~ 29975 ~ 150549.2~1667.1Standard90700
21 Day(s) or more 301 ~ 39975 ~ 150549.2~1667.1Standard90700
21 Day(s) or more 401 ~ 49975 ~ 150549.2~1667.1Standard90700
21 Day(s) or more 501 ~ 59975 ~ 150549.2~1667.1Standard90700

Loading...

  1. 1

Basic Information

Roller Material Steel Roller Outer Dia. D(Ø) 41.3 Application For transporting small items / Medium Load
Frame Type Curves Roller Type Taper Frame Material Steel
Frame Surface Treatment Paint Roller Surface Treatment Bright Chromate Plating Machine Height H(mm) 100

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)