(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Steel Tapered Roller (Roller for Conveyor), M Series (R700), Diameter φ 41.3 × Width 200 - 600

Steel Tapered Roller (Roller for Conveyor), M Series (R700), Diameter φ 41.3 × Width 200 - 600

A light to medium load type with the inside frame radius of 700mm. Roller unit of the R-TC700 roller conveyor. The widths can be specified in 1 mm increments from 200 to 600 mm.

[Features]
· 90 degree angle, for internal R700 (mm).
· Standard roller width (nominal) is 200W to 600W in 50mm increments.
· Can be manufactured to desired size.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
R-TC700-[200,​300,​400,​500,​600][W,​W*,​W-,​WX][ジクツキ,​ジクナシ]
R-TC700-[201-299/1][W,​W*,​W-,​WX][ジクツキ,​ジクナシ]
R-TC700-[301-399/1][W,​W*,​W-,​WX][ジクツキ,​ジクナシ]
R-TC700-[401-499/1][W,​W*,​W-,​WX][ジクツキ,​ジクナシ]
R-TC700-[501-599/1][W,​W*,​W-,​WX][ジクツキ,​ジクナシ]
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 14 Day(s) or more
1 Piece(s) 14 Day(s) or more
1 Piece(s) 14 Day(s) or more
1 Piece(s) 14 Day(s) or more
1 Piece(s) 14 Day(s) or more

Loading...

  1. 1

Basic Information

Type Long Roller Long Roller Type Straight Bearing Double
Roller Material Steel Outer Dia. D(Ø) 41.3 Properties Standard
Lining No Surface Treatment Bright Chromate Plating Bearing Material Steel
Operating Temperature Range(°C) 0::40

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)