(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Steel Tapered Roller (Roller for Conveyor), S Series (R320), Diameter φ 31.2 × Width 300

Steel Tapered Roller (Roller for Conveyor), S Series (R320), Diameter φ 31.2 × Width 300

Light to medium load type with inside frame radius of 320mm. Use it when space is small, requiring a small radius. Roller unit of S-TC-320 roller conveyor.

[Features]
• 90 degree angle for use with 320mm internal diameters.
Standard roller width (nominal) is 300W. Standard bearing for small-diameter side, collar fitting at boss section and machined bearing for large-diameter side

PDF

Japanese Only

Part Number

Configured Part Number is shown.

S-TC320-300[W,​W*,​W-,​WX][ジクツキ,​ジクナシ]

 
Part Number
S-TC320-300[W,​W*,​W-,​WX][ジクツキ,​ジクナシ]
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 14 Day(s) or more

Loading...

  1. 1

Basic Information

Type Long Roller Long Roller Type Straight Bearing Double
Roller Material Steel Outer Dia. D(Ø) 31.2 Properties Standard
Lining No Surface Treatment Bright Chromate Plating Bearing Material Steel
Operating Temperature Range(°C) 0::40
  • The dimensions of the roller width W may vary from a few millimeter at the nominal and the actual size. For detailed dimensions, see the catalog.
  • The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs .

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)