(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Pickup Unit External Motor Mount Type (Part Numbers)

Pickup Unit External Motor Mount Type

The motor and main body can be replaced individually, reducing maintenance costs. Workpieces can be picked up with stability at speeds not possible with air cylinders.

[Features]
・ The head moves smoothly when the input shaft is rotated
・ Cam curve realizes accurate operation with easy control

PDF

Japanese Only

Part Number

Configured Part Number is shown.

PIU2804B-F-MSO24SB

 
Part Number
PIU2804B-F-MSO24SB
Part NumberMinimum order quantityVolume DiscountDays to ShipAxis specification Operating Specifications Control Motor Built-in sensor Chuck holder Stroke (Z) Fastest Cycle Time
(sec)
Transportable Mass Upper Limit of Fastest Time
(g)
Motor mounting specification Motor Motor symbol Maximum Load Capacity
(g)
1 Piece(s) 18 Day(s) or more Ball BushingFree StrokeαSTEPPresenceNo40.1640Included separatelyMotor, includes origin sensorARM24SBK200

Loading...

  1. 1

Basic Information

External Sensors No

Please check the type/dimensions/specifications of the part PIU2804B-F-MSO24SB in the Pickup Unit External Motor Mount Type series.

Products like this...

Part Number
PIU2804A-E-MSO24SB
PIU2804A-E-MSO24SB-BK08B
PIU2804A-F-BK08B
PIU2804B-G-MSO23DB
PIU2804B-G-MSO24SB
PIU2808A-E-BK08B
Part NumberMinimum order quantityVolume DiscountDays to ShipAxis specification Operating Specifications Control Motor Built-in sensor Chuck holder Stroke (Z) Fastest Cycle Time
(sec)
Transportable Mass Upper Limit of Fastest Time
(g)
Motor mounting specification Motor Motor symbol Maximum Load Capacity
(g)
1 Piece(s) 18 Day(s) or more Air port includedContinuous rotationαSTEPPresenceNo40.0810Included separatelyMotor, includes origin sensorARM24SBK200
1 Piece(s) 18 Day(s) or more Air port includedContinuous rotationαSTEPPresencePresence40.0810Included separatelyMotor, includes origin sensorARM24SBK180
1 Piece(s) 14 Day(s) or more Air port includedFree StrokeNoNoPresence40.1640No--180
1 Piece(s) 18 Day(s) or more Ball BushingForward end position adjustment2-Phase SteppingPresenceNo40.1640Included separatelyMotor, includes origin sensorPKP223D15B2200
1 Piece(s) 18 Day(s) or more Ball BushingForward end position adjustmentαSTEPPresenceNo40.1640Included separatelyMotor, includes origin sensorARM24SBK200
1 Piece(s) 14 Day(s) or more Air port includedContinuous rotationNoNoPresence80.0310No--180

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)