(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Clean Room Plain Bearing PVP Series (Part Numbers)

Clean Room Plain Bearing PVP Series

Clean room compatible plain bearing which uses various resins for the material of the ball and the main body, and minimizes any damage to the contact surface of the conveyed item.

[Features]
· By utilizing various plastic materials, suitable for conveying and positioning according to the conditions, minimizing any damage to the glass surface.
· Eitech original special spherical surface (PAT.P) employed for compact size yet load bearing capacity 4.9 [PVP type display] N (0.5kgf).
· Lighter than the conventional positioning methods using supporting plastic pins etc., and features lower dust generation.
· With holes drilled holes in bolt section, fine dust that has penetrated can be expelled. (Optional)

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

PVP10BP(D)-SJ(D)S

Part Number
PVP10BP(D)-SJ(D)S
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSLoad Capacity Range
(N)
Load Capacity
(N)
Body Material Large Ball Material O.D.
(Ø)
Ball Dia.
(Ø)
Details of Main Body Material[receiving the ball] Details of Main Body Material Small Ball (Internal Ball) Material
1 Piece(s) 16 Day(s) or more 101.0~10.04.9[Plastic] Resin + Stainless steel[Plastic] Conductive PEEK (Polyether Ether Ketone)159.525SUS304Conductive POM (Polyacetal)SUS304

Loading...

  1. 1

Basic Information

Type Standard Shape Round-shaped male screw Use Direction Upward-Downward

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)