(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Adjuster With Rubber Bottom for Light Vibration Prevention, D-AIII/D-AIII, FR/D-AIII, SI/D-BIII/D-BIII, FR/D-BIII, SI (Part Numbers)

Adjuster With Rubber Bottom for Light Vibration Prevention, D-AIII/D-AIII, FR/D-AIII, SI/D-BIII/D-BIII, FR/D-BIII, SI

An adjuster for light vibration-proofing equipped with rubber on the back side of the adjuster base. Note: Please be advised that the model number in VONA has been changed from "D-A III" to "D-A3."

[Features]
· Since the rubber part comes in contact with the floor, floor damage is prevented.
· A light vibration-proof type adjustment bolt.
· However, since the rubber hardness is 80°, repulsion is higher than low elasticity rubber and does not demonstrate much of a vibration-proofing effect. For this reason, please compare with other vibration-proof types such as the D-G series when using.
· Can easily be mounted using a screwdriver since a Phillips head slot has been provided on the bottom of the bolt.
· A nylon washer is used between the receiver and bolt, and rotation is smooth.
· The FR type uses non-migratory rubber so traces of rubber do not remain when moving the machinery.
· The SI type is white and is characterized by hardly leaving traces of rubber.
· Suitable for office equipment, etc.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

D-B3 12X100-SI

Part Number
D-B3 12X100-SI
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSScrew Material Surface Treatment of Thread Catch Plate Surface Treatment Material of rubber part Width A
(mm)
Load Capacity
(kN)
Thread Length L1
(mm)
Main Body Height l
(mm)
Nominal of Thread M
(mm)
Properties
1 Piece(s) 19 Day(s) or more -[Steel] Equivalent to SS400[Electrostatic Paint] Electrostatic Paint Nut Portion Black Zinc Plating (Trivalent Chromate Treatment Possible)[Steel] SS Cold Rolled Steel Plate[Paint] Electrostatic Paint Nut Portion Black Zinc Plating (Trivalent Chromate Treatment Possible)[Silicon] Silicon Rubber504.91001512Performance of Vibration Proofing

Loading...

  1. 1

Basic Information

Type Adjusting Bolt Shape Adjusting Bolt Shape Type With Bottom Rubber Height Adjusting Handle No
Swivel Mechanism No Adjusting for Hex Socket "No Licking" No

Please check the type/dimensions/specifications of the part D-B3 12X100-SI in the Adjuster With Rubber Bottom for Light Vibration Prevention, D-AIII/D-AIII, FR/D-AIII, SI/D-BIII/D-BIII, FR/D-BIII, SI series.

Products like this...

Part Number
D-A3 12-150-SUS-FR
D-A3 12X100SUS
D-A3 12X150SUS
D-B3 12X120
D-B3 12X150
D-B3 12X150-FR
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSScrew Material Surface Treatment of Thread Catch Plate Surface Treatment Material of rubber part Width A
(mm)
Load Capacity
(kN)
Thread Length L1
(mm)
Main Body Height l
(mm)
Nominal of Thread M
(mm)
Properties
1 Piece(s) 19 Day(s) or more 10[Stainless Steel] Equivalent to SUS304[Others] Passivated[Stainless Steel] SUS304 Steel Plate[Others] PassivatedEthylene Propylene Rubber504.91501512Corrosion Resistance / Performance of Vibration Proofing
1 Piece(s) 19 Day(s) or more 10[Stainless Steel] Equivalent to SUS304[Others] Passivated[Stainless Steel] SUS304 Steel Plate[Others] PassivatedChloroprene Rubber504.91001512Corrosion Resistance / Performance of Vibration Proofing
1 Piece(s) 19 Day(s) or more 10[Stainless Steel] Equivalent to SUS304[Others] Passivated[Stainless Steel] SUS304 Steel Plate[Others] PassivatedChloroprene Rubber504.91501512Corrosion Resistance / Performance of Vibration Proofing
1 Piece(s) 19 Day(s) or more -[Steel] Equivalent to SS400[Electrostatic Paint] Electrostatic Paint Nut Portion Black Zinc Plating (Trivalent Chromate Treatment Possible)[Steel] SS Cold Rolled Steel Plate[Paint] Electrostatic Paint Nut Portion Black Zinc Plating (Trivalent Chromate Treatment Possible)Chloroprene Rubber504.91201512Performance of Vibration Proofing
1 Piece(s) 19 Day(s) or more -[Steel] Equivalent to SS400[Electrostatic Paint] Electrostatic Paint Nut Portion Black Zinc Plating (Trivalent Chromate Treatment Possible)[Steel] SS Cold Rolled Steel Plate[Paint] Electrostatic Paint Nut Portion Black Zinc Plating (Trivalent Chromate Treatment Possible)Chloroprene Rubber504.91501512Performance of Vibration Proofing
1 Piece(s) 19 Day(s) or more -[Steel] Equivalent to SS400[Electrostatic Paint] Electrostatic Paint Nut Portion Black Zinc Plating (Trivalent Chromate Treatment Possible)[Steel] SS Cold Rolled Steel Plate[Paint] Electrostatic Paint Nut Portion Black Zinc Plating (Trivalent Chromate Treatment Possible)Ethylene Propylene Rubber504.91501512Performance of Vibration Proofing

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)