(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

General Caster for Stainless Steel Light-Loaded Plate Fixed Type S-Series SK (Gold Caster) (Part Numbers)

Part Number

Configured Part Number is shown.

SUS-SK125R

Part Number
SUS-SK125R
Part NumberMinimum order quantityVolume DiscountDays to ShipMounting Height H
(mm)
Load Range [Calculated as catalog allowable load×9.8÷10]
(daN)
Allowable Load[Calculated by catalog allowable load×9.8÷10]
(daN)
Wheel Material Wheel Characteristics Mounting Hole Type Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length F1
(mm)
Plate Width F2
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Bearing
1 Piece(s) 16 Day(s) or more 168140.01~220.00147[Rubber] RubberAbrasion Resistance / Cold ResistanceSlotted Holes100(112)56(53)1409412538No

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Stopper (Detail) No Fitting Material Stainless Steel
Application Streamlining of Logistics, Hand Truck Load Category Medium Load

Please check the type/dimensions/specifications of the part SUS-SK125R in the General Caster for Stainless Steel Light-Loaded Plate Fixed Type S-Series SK (Gold Caster) series.

Products like this...

Part Number
SUS-SK100N
SUS-SK100R
SUS-SK125UB
SUS-SK150UB
SUS-SK65R
SUS-SK65U
Part NumberMinimum order quantityVolume DiscountDays to ShipMounting Height H
(mm)
Load Range [Calculated as catalog allowable load×9.8÷10]
(daN)
Allowable Load[Calculated by catalog allowable load×9.8÷10]
(daN)
Wheel Material Wheel Characteristics Mounting Hole Type Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length F1
(mm)
Plate Width F2
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Bearing
1 Piece(s) 11 Day(s) or more 13280.01~140.00117.6[Nylon] NylonGasoline Resistance (Light Oil included) / Chemical Resistance / Oil Resistance / Cold ResistanceSlotted Holes80(90)45(50)1107810032No
1 Piece(s) 11 Day(s) or more 13280.01~140.00117.6[Rubber] RubberAbrasion Resistance / Cold ResistanceSlotted Holes80(90)45(50)1107810032No
1 Piece(s) 11 Day(s) or more 168140.01~220.00147UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil ResistanceSlotted Holes100(112)56(53)1409412538Available
1 Piece(s) 11 Day(s) or more 190140.01~220.00156.8UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil ResistanceSlotted Holes100(112)56(53)1409415038Available
1 Piece(s) 11 Day(s) or more 8535.01~80.0049[Rubber] RubberAbrasion Resistance / Cold ResistanceRound hole552870476525No
1 Piece(s) 11 Day(s) or more 8535.01~80.0068.6UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil ResistanceRound hole552870476525No

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)