(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

JIS Spring Lock Washer【1-50,000 Pieces Per Package】 (Part Numbers)

JIS Spring Lock Washer

[Type (application)] Spring Washer
[Type] Spring Washer
[Type]Spring Washer, standard load
[Type]No. 2 (for medium load)
[Materials] Steel, Stainless steel
[Surface treatment] Anti-rust Oil Only, Trivalent Chromate, Chromate, Nickel Plating, Temper Color
[Inner diameter d (mm)] 2.1 2.4 2.7 3.1 4.1 5.1 6.1 6.5 8.2 10.2 11.4 12.2 13 14.2 16.2 18.2 20.2 22.5 24.5
[Nominal Thread (M)] 2 2.3 2.6 3 4 5 6 8 10 12 14 16 18 20 22 24
[Nominal Thread (inch)] 1/4 7/16 1/2
[Thickness t (mm)] 0.5 0.6 0.7 1 1.3 1.5

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

SW2-3-3W

Part Number
SW2-3-3W
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHSMaterial Surface Treatment Inner Dia. d
(mm)
Outer Dia. D
(mm)
Nominal of Thread (M) Thickness t
(mm)
Sales Unit Material: Stainless Steel Surface Treatment (Detailed) Nominal of Thread (inch) Material Steel

30,000 Pieces Per Package

1 Pack(s) 15 Day(s) or more 10[Steel] Steel[Trivalent Chromate] Trivalent Chromate3.15.930.7Box/package-[Not Provided] Anti-rust Oil Only-[SWRH] SWRH72

Loading...

  1. 1
 

Basic Information

Type Spring Washer Type (Application) Spring Washer Type Spring Washers Standard
Load Type No. 2 (Medium Load)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)